56006-01 - 56000 and 57000 Standard Series

Series: 56000 & 57000 Standard Series
Obsolete: 2015 -01-21 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
OLYMPUS DIGITAL CAMERA
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Single and Double Pole. Universal application. Bright nickel plate or black bezel, narrow or wide. Plastic housing and actuator. Snap-in to fit panels 040" through .100: (1.0 to 2.5mm). Screw or blade terminals. 25A at 12V DC. White actuator, bright bezel. Up: On, Center: Off, Down: On, six screw terminals. Diagram D.
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 25
Voltage Rating (Max) 12
Circuitry DPDT
Positions On - Off - On
Input Terminals 6 Screw
Actuator Rocker Button
Contact Material Silver
Housing Plastic with Metal Snap Clip
Mounting Method Panel Snap–In – .900(22.86mm) x 1.57(39.87mm)
Panel Thickness .060 (1.52mm) to .250 (6.35mm)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
56006-01 56006-01 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.