54000-03 - 540 Narrow Body Series

Series: 540 Narrow Body Series
Obsolete: 2018 -01-11 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Universal application narrow body rocker switches

  • 10 A @ 12 Vdc
  • Circuitry: SPST
  • Positions: Two Positions
  • Up: On – Down: Off
  • Terminals: 3 Blade
  • Pilot Light: With or Without
  • Actuator Colors: Matte Black, Matter Red, Transparent Red, Transparent Amber
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 10
Voltage Rating (Max) 12
Circuitry SPST
Positions On - Off
Input Terminals 2 Blade
Actuator Angled
Contact Material Copper
Housing Black Plastic
Mounting Method Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
Panel Thickness .020 to .250 – (.50mm to 6.35mm)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
54000-03 54000-03 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.