Marine Push Pull Switches Series - 10A Marine Grade Brass Housing Push-Pull Switches

8.3.4
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies, the Marine Push Pull Switches are designed for circuit control within the Marine environment.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Max)Voltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingContact MaterialCircuitsStockSamplesCompare
M-4821012SPSTNormally Open2Chrome-Plated Brass Knob2 Brass ScrewGasket SealedCheckOrder
M-482-BP1012SPSTNormally Open2Chrome-Plated Brass Knob2 Brass ScrewGasket SealedCheckOrder
M-5301012SPSTNormally Closed2Chrome-Plated Brass Knob2 Brass ScrewGasket SealedCheckOrder
M-5311012SPSTNormally Open3Chrome-Plated Brass Knob3 Brass ScrewBrassCheckOrder
M-531-BP1012SPSTNormally Open3Chrome-Plated Brass Knob3 Brass ScrewBrassCheckOrder
M-5321012SPDT3: On-On-OffChrome-Plated Brass Knob4 Brass ScrewBrassCheckOrder
M-532-BP1012SPDT3: On-On-OffChrome-Plated Brass Knob4 Brass ScrewBrassCheckOrder
M-6061012SPSTNormally Open2KnobChrome-Plated BrassTwo Wire Lead (0.38)BrassCheckOrder
M-606-BP1012SPSTNormally Open2KnobChrome-Plated BrassTwo Wire Lead (0.38)BrassCheckOrder
M-6281012SPSTNormally Open2Chrome-Plated Brass Knob2 Brass ScrewBrassCheckOrder
M-628-BP1012SPSTNormally Open2Chrome-Plated Brass Knob2 Brass ScrewBrassCheckOrder
M-6301012SPDT2: On-OnChrome-Plated Brass Knob3 Brass ScrewBrassCheckOrder
M-482-BX1012SPSTNormally Closed2KnobChrome-Plated Brass2 ScrewCopper AlloyCheckOrder
M-490-BX3512SPSTNormally Open2KnobChrome-Plated BrassTwo 8-32 Brass ScrewsBrassSilverCheckOrder
M-606-BX1012SPSTNormally Open2KnobBrassTwo Wire Lead (0.38)BrassCheckOrder
M-6263512SPSTNormally Open2PlungerBlack Rubber; "PUSH" Imprint2 ScrewBrassSilverCheckOrder
M-626-023512SPSTNormally Open2Button2 ScrewBrassSilverCheckOrder
M-626-02-BX3512SPSTNormally Open2Button2 ScrewBrassSilverCheckOrder
M-626-BX3512SPSTNormally Open2PlungerRubber; "PUSH" Imprint2 ScrewBrassSilverCheckOrder
M-628-BX1012SPSTNormally Open2KnobChrome-Plated Brass2 ScrewBrass Tin-PlatedCheckOrder
M-6391012SPST NCNormally Off2Chrome-Plated Brass KnobPush ButtonBrassBrass1CheckOrder
M-639-011012SPST NCNormally OffChrome-Plated Brass KnobPush ButtonBrassBrassBrass1CheckOrder
M-480
Obsolete: 2015 -01-14
1012SPSTNormally Open2Ivory Plastic Knob2 Brass ScrewBrass
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
M-482 SW P-P 2POS RoHS No 11/08/2017 PbFree No 11/08/2017 Yes
11/08/2017
M-606 SW P-P HN19 RoHS No PbFree No
M-606-BX P/PSW N.O 2POS SLDW/LEADS 10A/12VDC HN19 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.