background-waves

M-482-BP

Product Status| Not for New Designsi

M-482-BP

SW P-P 2POS | Series: Marine Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies, the Marine Push Pull Switches are designed for circuit control within the Marine environment.

PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Chrome-Plated Brass Knob
Input Terminals
2 Brass Screw
Housing
Gasket Sealed

M-482-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-482-BPSW P-P 2POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.