M-485-BX - Marine Push-Button Switches Series

Series: Marine Push-Button Switches
Obsolete: 2021 -08-10 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Marine grade momentary switches are suitable for the harsh environments of marine applications.

Available Attributes
(See Specifications tab for exact part number details)

Extra Heavy Duty Voltage: 12-36 Vdc
Extra Heavy Duty Amps:
     12 Vdc
     24 Vdc
     36 Vdc

35 A
20 A
10 A
Heavy Duty Voltage: 6-36 Vdc
Heavy Duty:
     12 Vdc

10 A

Circuitry: Normally Off, Normally On
Terminals: Brass Screw Terminals
Buttons: Screw on rubber cap, Snap on rubber cap, Anodized aluminum, Chrome plunger
"
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 10
Voltage Rating (Max) 12
Circuitry SPST
Normal Position Normally Open
Input Terminals 2 Brass Screws
Housing Brass
Contact Material Silver
To request product environmental information, please complete the Product Environmental Information Request Form.