Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Marine grade momentary switches are suitable for the harsh environments of marine applications.
Available Attributes
(See Specifications tab for exact part number details)
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 12 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | |||||||||
10 | 12 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | |||||||||
35 | 24 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | |||||||||
35 | 24 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | |||||||||
10 | 12 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | |||||||||
10 | 12 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | |||||||||
10 | 12 | SPST | Normally Open | 2 Brass Screws | Brass | Silver | Fits panels up to 3/4 thick (19.1mm) | ||||||||
10 | 12 | SPST | Normally Open | 2 | Plunger | Black Rubber | Two Wire Lead (0.38) | Brass | Hencol Seal | Stainless Steel | |||||
10 | 36 | SPST | Normally Open | Two Brass Screw terminals | Brass | Silver | Fits panels up to 1 (25.4mm) | ||||||||
10 | 36 | SPST | Normally Open | Two Brass Screw terminals | Brass | Silver | Fits panels up to 1 (25.4mm) | ||||||||
35 | 12 | SPST | Normally Open | 2 | Plunger | Black Rubber; "PUSH" Imprint | 2 Screw | Brass | Silver | ||||||
35 | 12 | SPST | Normally Open | 2 | Plunger | Black Rubber; "PUSH" Imprint | 2 Screw | Brass | Silver |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.