CTAV006-BP - Carling Retail Anti-Vandal Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AV Series sealed switch product line features a sleek design with various LED illumination options. These single pole switches are available with momentary and maintained circuits, with quick connect tab terminals for easy installation and daisy-chaining.


Features and Benefits

  • Designed with quick connect tab terminals; this switch is single-pole with both momentary and maintained circuit options (SPDT)
  • Supports a range of voltage options, accommodating 3-30V DC and 6-48V DC systems
  • Customizable to suit your specific application and style preferences with above panel installation
  • The IP67 sealing provides protection against harsh environmental conditions

Applications

  • Marine
  • EV Infrastructure
  • Charging Stations
  • Industrial Automation
  • Security Panels
  • Public Transit Systems
  • Harsh and/or Outdoor Environments
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Circuitry SPDT
Normal Position Normally Open
Actuator Button
Actuator Details Green Illuminated Ring
Input Terminals Quick Connect
Ingress Protection IP67
Contact Material Silver Plated
Mounting Method M19
Recommended Torque 2-3 Nm
Circuits On - (On) Momentary

pdficon Carling Retail Anti-Vandal Switches Datasheet

Carling Retail Anti-Vandal Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.