Carling Retail Anti-Vandal Switches Series - Carling Retail Anti-Vandal Switches 10A Push Button

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AV Series sealed switch product line features a sleek design with various LED illumination options. These single pole switches are available with momentary and maintained circuits, with quick connect tab terminals for easy installation and daisy-chaining.


Features and Benefits

  • Designed with quick connect tab terminals; this switch is single-pole with both momentary and maintained circuit options (SPDT)
  • Supports a range of voltage options, accommodating 3-30V DC and 6-48V DC systems
  • Customizable to suit your specific application and style preferences with above panel installation
  • The IP67 sealing provides protection against harsh environmental conditions

Applications

  • Marine
  • EV Infrastructure
  • Charging Stations
  • Industrial Automation
  • Security Panels
  • Public Transit Systems
  • Harsh and/or Outdoor Environments

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxCircuitryNormal PositionActuatorActuator DetailsInput TerminalsIngress ProtectionContact MaterialMounting MethodRecommended TorqueCircuitsStockCompare
CTAV00112SPDTNormally OpenButtonBlue Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - OnCheck
CTAV001-BP12SPDTNormally OpenButtonBlue Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - OnCheck
CTAV00212SPDTNormally OpenButtonBlue Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - (On) MomentaryCheck
CTAV002-BP12SPDTNormally OpenButtonBlue Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - (On) MomentaryCheck
CTAV00312SPDTNormally OpenButtonRed Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - OnCheck
CTAV003-BP12SPDTNormally OpenButtonRed Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - OnCheck
CTAV00412SPDTNormally OpenButtonRed Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - (On) MomentaryCheck
CTAV004-BP12SPDTNormally OpenButtonRed Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - (On) MomentaryCheck
CTAV00512SPDTNormally OpenButtonGreen Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - OnCheck
CTAV005-BP12SPDTNormally OpenButtonGreen Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - OnCheck
CTAV00612SPDTNormally OpenButtonGreen Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - (On) MomentaryCheck
CTAV006-BP12SPDTNormally OpenButtonGreen Illuminated RingQuick ConnectIP67Silver PlatedM192-3 NmOn - (On) MomentaryCheck

pdficon Carling Retail Anti-Vandal Switches Datasheet

Carling Retail Anti-Vandal Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.