8099090 - LAS Series

Series: LAS
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
       
       
       
       
       
       
       
       
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for low-amp, low-voltage applications in off-road and construction vehicles and agricultural and marine equipment, the LAS Series 24V Compact SPST Manual Battery Disconnect Switch is available with M8 studs and a 100A continuous current rating or M10 studs and a 150A continuous current rating.

This battery disconnect switch features a compact design with pass-through mounting for installation where space is limited.

The removable, red handle is easy to see and helps ensure safe operation of the compact battery switch by authorized personnel. Select models come with a rubber cap that provides protection when the actuator is removed.

Features and Benefits

  • 24V low-voltage disconnect switch with single-pole, single-throw (SPST) circuitry
  • Available with 100A (M8 studs) or 150A (M10 studs) continuous current rating to match your low-amp application
  • Compact design enables pass-through installation in equipment and vehicles with limited space
  • Removable, red handle is highly visible and helps ensure safe operation
  • Rubber cap on select models protects the battery cutoff switch when the handle is removed
  • Weatherproof to IP43 standards

Applications

  • Off-Road Vehicles
  • Agricultural
  • Construction
  • Heavy-Duty Trucks
  • Marine
To request product environmental information, please complete the Product Environmental Information Request Form.