Ideal for low-amp, low-voltage applications in off-road and construction vehicles and agricultural and marine equipment, the LAS Series 24V Compact SPST Manual Battery Disconnect Switch is available with M8 studs and a 100A continuous current rating or M10 studs and a 150A continuous current rating.
This battery disconnect switch features a compact design with pass-through mounting for installation where space is limited.
The removable, red handle is easy to see and helps ensure safe operation of the compact battery switch by authorized personnel. Select models come with a rubber cap that provides protection when the actuator is removed.
24V low-voltage disconnect switch with single-pole, single-throw (SPST) circuitry
Available with 100A (M8 studs) or 150A (M10 studs) continuous current rating to match your low-amp application
Compact design enables pass-through installation in equipment and vehicles with limited space
Removable, red handle is highly visible and helps ensure safe operation
Rubber cap on select models protects the battery cutoff switch when the handle is removed