08099080-BP - LAS Series

Series: LAS
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for low-amp, low-voltage applications in off-road and construction vehicles and agricultural and marine equipment, the LAS Series 24V 150A Compact SPST Manual Battery Disconnect Switch with Rubber Cap (08099080-BP) features a compact design with pass-through mounting for installation where space is limited.

The removable, red handle is easy to see and helps ensure safe operation of the compact battery switch by authorized personnel. A rubber cap provides protection when the actuator is removed.

Features and Benefits

  • 150A continuous current rating to match your low-amp application
  • M10 studs with hardware included
  • Removable, red handle is highly visible and helps ensure safe operation
  • Rubber cap protects the battery cutoff switch when the handle is removed
  • Current inrush rating of 1000A for 5 seconds
  • Weatherproof to IP43 standards
  • Blister packaging enables easy retail display
To request product environmental information, please complete the Product Environmental Information Request Form.