08098892 - 08098800 Series

External overview image
Roll Over to Zoom
       
       
       
       
       
       
       
       
       
       
       
       
       
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 08098800 Series 28V 250A Manual Battery Disconnect Switch (08098892) features a removable lever, making it simple to use as an emergency power cutoff switch.

With a protective boot that gives it an IP65/X9K dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

Features and Benefits

  • Battery disconnect switch features M10 studs and a 250A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch
  • Equipped with a boot to achieve an IP65/X9K dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2000A for 5 seconds
To request product environmental information, please complete the Product Environmental Information Request Form.