08098800 Series - 24-28V SPST Manual Master Battery Disconnect Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Whether you're looking for a simple-to-operate emergency power cutoff switch or a secure battery disconnect that can only be used by authorized personnel, the 08098800 Series 24-28V SPST Manual Master Battery Disconnect Switch makes it easy to find the right style of manual disconnect for your application.

Thanks to a wide range of available actuators, including fixed lever, removable lever, push-button knob, fixed key, or removable key, the single-pole, single-throw switch can be used in a wide variety of vehicles and equipment.

Select models of the IP65 or IP67-rated water-resistant battery cutoff switch come with an added weather-protective boot, giving them an IP69K rating that makes them better suited for wet environments.

Models with M12 studs are rated for 350A continuous current, while models with M10 studs are rated for 250A continuous current.

Features and Benefits

  • Available with M12 studs with a 350A continuous current rating or M10 studs with a 250A continuous current rating
  • Configurations are available with a fixed lever, removable lever, push-button knob, fixed key, or removable key actuator to suit different applications
  • All models meet IP65 or IP67 dust-tight, water-resistant standards, while select models of the manual disconnect switch include a weather-protective boot to meet IP69K standards

Applications

  • Heavy-Duty Trucks and Off-Road Vehicles
  • Material Handling, Mining, and Construction
  • Emergency Vehicles
  • Agricultural
  • Marine

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorActuator DetailsContact MaterialHousingIntermittent timeMounting MethodRecommended TorqueAgency Approval - HumidityStockSamplesCompare
08098300250250012IP6522±11 NmCheckOrder
08098400250250024SPSTIP65Red KnobSilver Plated CopperPlated Steel Housing Plastic Base22±11 NmCheck
08098400-BX250250024SPSTIP65Red KnobPush to OffSilver Plated CopperPlated Steel Housing Plastic Base3FlangeCheck
08098500350250012IP6520±11 NmCheckOrder
08098600350250012IP6520±11 NmCheckOrder
08098800250250024SPSTIP65, IP69KMetal HandleRemovableSilver Plated CopperPlated Steel Housing Plastic Base3Flange22±11 NmCheckOrder
08098800-BX250250024SPSTIP65, IP69KMetal HandleRemovableSilver Plated CopperPlated Steel Housing Plastic Base3Flange22±11 NmCheckOrder
08098880250250024SPSTIP65Metal HandleRemovable w/Gasket – Chain22±11 Nm2500CheckOrder
08098881250250024SPSTIP67, IP69KMetal HandleRemovable w/Chain – BootSilver Plated CopperPlated Steel Housing Plastic Base22±11 NmCheckOrder
08098881-BX250250024SPSTIP65, IP69KRemovable Metal HandleRemovable w/Chain – BootSilver Plated CopperPlated Steel Housing Plastic BaseFlange22±11 NmCheckOrder
08098883250250024SPSTIP67, IP69KMetal HandleRemovable w/Chain – Cap22±11 Nm2500CheckOrder
08098892
08098900350250024SPSTIP65Metal HandleRemovableSilver Plated CopperPlated Steel Housing Plastic Base20±11 NmCheckOrder
08098900-BX350250024SPSTIP65Metal HandleRemovableSilver Plated CopperPlated Steel Housing Plastic Base320±11 NmCheckOrder
08098980350250024SPSTIP67, IP69KMetal Handlew/Gasket – ChainSilver Plated CopperPlated Steel Housing Plastic Base20±11 Nm2500
08098980-BX350250024SPSTIP67, IP69KMetal Handlew/Gasket – ChainSilver Plated CopperPlated Steel Housing Plastic BaseFlange20±11 NmCheckOrder
08098981350250024SPSTIP67, IP69KMetal HandleSilver Plated CopperPlated Steel Housing Plastic Base20±11 NmCheckOrder
08098981-BX350250024SPSTIP67, IP69KMetal HandleSilver Plated CopperPlated Steel Housing Plastic Base3Flange20±11 NmCheckOrder
08098882
Obsolete: 2023 -07-20
250250024SPSTIP67, IP69KMetal Handlew/BootSilver Plated CopperPlated Steel Housing Plastic Base22±11 Nm
08098882-BX
Obsolete: 2023 -11-21
250250024SPSTIP67, IP69KMetal Handlew/BootSilver Plated CopperPlated Steel Housing Plastic Base22±11 Nm

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
08098800 MANUAL BATT SWITCH REMOV HANDLE M10 RoHS No 01/07/2021 PbFree No 01/07/2021 CoC_RoHS9_08098800 REACH209_Declaration_Contain-_08098800 Yes
01/07/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.