08098882-BX - 08098800 Series

Series: 08098800
Obsolete: 2023 -11-21 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 08098800 Series 28V 250A Manual Battery Disconnect Switch (08098882-BX) features a fixed lever, making it simple to use as an emergency power cutoff switch. The integrated lock-out/tag-out helps you ensure the switch is only operated by authorized personnel.

With an IP65/X9K dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

This model comes with black, yellow, and red boots that provide weather protection as well as the ability to easily mark the switch for different applications.

Features and Benefits

  • Battery disconnect switch features M10 studs and a 250A continuous current rating
  • Fixed lever makes it simple to use as an emergency power cutoff switch
  • Integrated lock-out/tag-out feature helps ensure the disconnect switch is only used by authorized personnel
  • Equipped with black, yellow, and red rubber boots to achieve an IP65/X9K dust-tight, water-resistant manual disconnect that can be easily marked for different applications
  • Current inrush rating of 2000A for 5 seconds
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 250
Current Rating (Inrush) in Amps 2500
Voltage Rating (Max) 24
Circuitry SPST
Ingress Protection IP67, IP69K
Actuator Metal Handle
Actuator Details w/Boot
Contact Material Silver Plated Copper
Housing Plated Steel Housing Plastic Base
Recommended Torque 22±11 Nm
To request product environmental information, please complete the Product Environmental Information Request Form.