08084300 - 08084000 Series

External overview image
Roll Over to Zoom
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for heavy trucks and emergency vehicles and mining, material handling, construction, marine, and agricultural applications, the 08084000 Series 24V 250A 2-Pole Heavy-Duty Battery Disconnect Switch features high-performance materials that stand up to harsh conditions.

The master battery disconnect switch meets IP67/X9K standards for protection against dust, temporary immersion in water, and close-range high-temperature, high-pressure spray downs.

In addition, this double-pole battery disconnect switch features a Smartkey design, which lets the operator choose between using the disconnect with a removable or fixed handle.

This model (08084300) of the 24V battery disconnect switch has a maximum continuous current rating of 250A and a current inrush rating of 1000A at 10 seconds. Plus, it has a block on the key that must be pushed for every operation, which adds an extra level of safety.

Features and Benefits

  • 250A continuous current rating
  • Current inrush rating of 1000A at 10 seconds
  • Includes a safety block button that must be pushed to operate the key
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 250
Current Rating (Inrush) in Amps 1000
Voltage Rating (Max) 24
Circuitry DPST
Ingress Protection IP67, IP69K
Actuator Red T-Handle
Actuator Details Removable
Contact Material Silver Plated Copper
Housing Engineering Thermoplastic
Recommended Torque 18±4 Nm
To request product environmental information, please complete the Product Environmental Information Request Form.