LS6R0400CBD00L - LS6R0400 1500 V Series

LS6R0400CBD
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

When trying to isolate circuits or repair systems, the LS6R0400 dc disconnect switch quickly breaks or resumes the flow of current safely to prevent shock hazards. It has a total voltage rating of 1500 V dc and an amperage rating of 400 A. Available in a two-pole model.

Features & Benefits

  • The patented operation system minimizes damage caused by arcs upon disconnection to increase product reliability and longevity
  • Streamline design eliminates the need for external bridging links (jumpers) to lower heat dissipation for increased energy efficiency, decreased installation and maintenance time, and reduced footprint for added design flexibility
  • High-level disconnection insulation provides a barrier to stop conduction when switch is in off position for added safety
  • The self-cleaning blade contacts eliminate performance degradation (from increased electrical resistance over time) to ensure consistent behavior across the product’s lifespan
  • The internally-located “sandwich-type” 2-contact symmetrical design mitigates the electromagnetic force of repulsion to offer enhanced functionality in short-circuit conditions
  • Meets UL 94 flammability requirements with self-extinguishing/non-flammable materials to prevent fires

Applications

  • Solar/PV systems: Combiner boxes, recombiner boxes and inverters
  • Energy storage systems: Disconnection of batteries, containerized batteries
  • Oil & gas: Dc drives
  • Railway: Earthing switches and battery disconnection
  • UPS: Switching and isolation of batteries
Property (Mouseover for details) Value
Ampere Rating (A) 400
VDC (V) 1500
To request product environmental information, please complete the Product Environmental Information Request Form.