




When trying to isolate circuits or repair systems, the LS6R0400 dc disconnect switch quickly breaks or resumes the flow of current safely to prevent shock hazards. It has a total voltage rating of 1500 V dc and an amperage rating of 400 A. They are available in one or two pole models.
- Streamlined design
- High-level disconnection insulation
- Self-cleaning blade contacts
- Internal "sandwich-type" 2-contact symmetrical design
- Meets UL 94 flammability requirements with self-extinguishing/non-flammable materials
- Eliminates the need for external bridging links to lower heat dissipation for increased energy efficiency and reduces footprint.
- Provides a barrier to stop conduction when switch is in off position for added safety
- Eliminates performance degradation (from electrical resistance over time) to ensure product consistency.
- Mitigates the electromagnetic force of repulsion to offer enhanced functionality in short-circuit conditions.
- Prevents fires
LS6R0400 1500 V Parts
Filters
Showing 1 to 12 of 241 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Agency Approvals | |
---|---|---|---|---|---|
LS6R0400 1500 V Applications
- Solar/PV systems: combiner boxes, recombiner boxes and inverters
- Energy storage systems: disconnection of batteries, containerized batteries
- Energy storage systems: disconnection of batteries, containerized batteries
- Railway: earthing switches and battery disconnection
- PS switching and isolation of batteries; Electrical vehicle chargers