LSP10GIHP277SX3333 - LSP10GIHP Series

 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LSP10GIHP Series Surge Protection Modules are designed for use in outdoor and commercial LED lighting fixtures for transient overvoltage protection.
The 20KV, 10kA surge handling capability will enhance the LED lighting fixture’s surge immunity and extend its operating lifetime.  

LSP10GIHP Series modules are constructed with Littelfuse thermally protected varistor technology. A built-in thermal disconnect function provides additional protection to prevent catastrophic failure and fire hazard even under the extreme circumstances of varistor end-of-life or sustaining over voltage conditions.

These modules have UL 1449 4th Edition Type 4 recognition and are IEC61643-11 Class II and EN61643-11 Type 2 certified. They meet US DOE, ANSI C136.2-2015 and ANSI C82.77-5. Extreme Level (Category C High, 20kV, 10kA).

The LSP10GIHP Series features a built-in LED indicator that notifies the lighting technician when replacement of the module is needed. It is available in series-connected format only with a choice of 277V or 480V maximum voltage rating.

Features:
  • Low measured limiting voltage (MLV) and low voltage protection level (Up)
  • 20kA Maximum Discharge Current (Imax) 8/20µs 
  • Meets US Department of Energy Municipal Solid State Street Lighting Consortium Specification
  • Meets ANSI C136.2-2015 Extreme Level and ANSIC82.77-5 Category C High (20kV, 10kA combination wave surge)
  • UL 1449 and IEC 61643-11/EN61643-11  Approved* 
  • Thermally Protected 
  • Double Insulation Cable Wire 
  • IP66 Rated 
  • Series Connected with Built-in LED Indication
Applications:
  • Outdoor and commercial LED lighting
  • Roadway lighting
  • Traffic lighting
  • Digital signage
  • Service entrance lighting
  • Parking garage/lot lighting
  • Flood lighting
  • Tunnel lighting
  • Street lighting

Lightning Surge Protection Module: LSP10GIHP Product Video

Property (Mouseover for details) Value
VMAX AC (V) 277
Peak Pulse Current (ITM) 1xAmps (A) 20000
Packaging Method BULK
Clamp Polarity Bi-directional
Lead Form Double Insulation Cable Wire
Operating Temperature -45° to 85°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LSP10GIHP277SX3333 LSP THERMALLY PROTECTED VARISTOR RoHS No 06/18/2019 PbFree No 06/18/2019 CoC_RoHS9_LSP10GIHP277SX3333 REACH197_Declaration_with_Pb_LSP10GIHP277SX3333
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.