1-Form-A Series - Bidirectional normally open output

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The OptoMOS® line of solid-state relays uses discrete semiconductor components and the patented OptoMOS® architecture to deliver fast, reliable, bounce-free switching in a compact design. From one of the world's smallest single-pole, 4-pin relays to multi-pole and multi-function devices, OptoMOS® products are an ideal solid-state replacement for larger reed and electromechanical relays. Compared to these old electromagnetic technologies, our OptoMOS® relays offer significantly lower drive current, small package size, no susceptibility to magnetic interaction, and solid-state reliability. All of these are key requirements for the design of today's complex, low-power, multi-channel products.


Features & Benefits:

  • Low drive current
  • High reliability
  • Provides galvanic input to output isolation

Applications:

  • Replace electromechanical relays
  • Replace mechanical switches
  • Implement computer control of electromechanical circuits

Access specifications, certifications, check availability and order parts below

Catalog #Blocking Voltage (VP)Load Current (mA)On-Resistance (Ω)Isolation Voltage (VRMS)Input Control Current (mA)Off-State Leakage (µA)Switching Speeds ton / toff (ms)Output Capacitance (pF)CommentPackage TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC1006N60751015000.5110 / 1054-pin SOPPartCPC1006NCheckOrder
CPC1008N10015081500212 / 164-pin SOPPartCPC1008NCheckOrder
CPC1009N1001508150020.022 / 0.564-pin SOPPartCPC1009NCheckOrder
CPC1010N25017011.51500213 / 394-pin SOPPartCPC1010NCheckOrder
CPC1014N6040021500212 / 1254-pin SOPPartCPC1014NCheckOrder
CPC1016N100100161500212 / 1254-pin SOPPartCPC1016NCheckOrder
CPC1017N601001615001110 / 1054-pin SOPPartCPC1017NCheckOrder
CPC1018N606000.81500113 / 2254-pin SOPPartCPC1018NCheckOrder
CPC1019N607500.61500213 / 3604-pin SOPPartCPC1019NCheckOrder
CPC1020N3012000.251500213 / 3334-pin SOPPartCPC1020NCheckOrder
CPC1025N400120301500212 / 1774-pin SOPPartCPC1025NCheckOrder
CPC1030N350120301500212 / 194-pin SOPPartCPC1030NCheckOrder
CPC1035N350100351500212 / 194-pin SOPPartCPC1035NCheckOrder
CPC1225N400120301500212 / 194-pin SOPPartCPC1225NCheckOrder
CPC1230N350120301500212 / 194-pin SOPPartCPC1230NCheckOrder
CPC1330350120305000212 / 1254-pin: DIP, SMTPartCPC1330CheckOrder
CPC1390400140225000211 / 1134-pin: DIP, V-Bend, SMTPartCPC1390CheckOrder
CPC139360090505000215 / 5504-pin: DIP, V-Bend, SMTPartCPC1393CheckOrder
CPC1394600120355000215 / 3504-pin: DIP, V-Bend, SMTPartCPC1394CheckOrder
CPC1906Y6020000.3250010110 / 5130Power SIPPartCPC1906YCheckOrder
CPC1907B6060000.065000515 / 1340Power SOICPartCPC1907BCheckOrder
CPC1916Y10025000.3425001015 / 3Power SIPPartCPC1916YCheckOrder
CPC1926Y2507001.4250010110 / 1060Power SIPPartCPC1926YCheckOrder
CPC1973Y400350525001015 / 3Power SIPPartCPC1973YCheckOrder
CPC1981Y100018018250010110 / 531Power SIPPartCPC1981YCheckOrder
CPC1983B60050065000515 / 241Power SOICPartCPC1983BCheckOrder
CPC1983Y60050062500515 / 241Power SIPPartCPC1983YCheckOrder
CPC1983YE60050064000515 / 241Power SIPPartCPC1983YECheckOrder
CPC1984Y60010000.6640005110 / 21180Power SIPPartCPC1984YCheckOrder
LCA100350120253750515 / 5356-pin: DIP, SMTPartLCA100CheckOrder
LCA100L350120253750515 / 535Device incorporates current limiting circuitry6-pin: DIP, SMTPartLCA100LCheckOrder
LCA110350120353750213 / 3256-pin: DIP, SMTPartLCA110CheckOrder
LCA110L350120353750213 / 325Device incorporates current limiting circuitry6-pin: DIP, SMTPartLCA110LCheckOrder
LCA120250170203750513 / 3506-pin: DIP, SMTPartLCA120CheckOrder
LCA120L250150203750513 / 350Device incorporates current limiting circuitry6-pin: DIP, SMTPartLCA120LCheckOrder
LCA125300170163750515 / 5506-pin: DIP, SMTPartLCA125CheckOrder
LCA125L300170203750515 / 550Device incorporates current limiting circuitry6-pin: DIP, SMTPartLCA125LCheckOrder
LCA127250200103750515 / 5506-pin: DIP, SMTPartLCA127CheckOrder
LCA127L250170153750515 / 550Device incorporates current limiting circuitry6-pin: DIP, SMTPartLCA127LCheckOrder
LCA129250170203750218 / 8506-pin: DIP, SMTPartLCA129CheckOrder
LCA1823501203537500.2513 / 3256-pin: DIP, SMTPartLCA182CheckOrder
LCA70110015000.33750214 / 12006-pin: DIP, SMTPartLCA701CheckOrder
LCA7106010000.537501012.5 / 0.251056-pin: DIP, SMTPartLCA710CheckOrder
LCA7126010000.53750100.012.5 / 0.352206-pin: DIP, SMTPartLCA712CheckOrder
LCA7156022000.153750512.5 / 0.25606-pin: DIP, SMTPartLCA715CheckOrder
LCA7173020000.153750213 / 31006-pin: DIP, SMTPartLCA717CheckOrder
OMA160250501003750100.0250.125 / 0.12556-pin: DIP, SMTPartOMA160CheckOrder
PLA110400150223750511 / 0.5256-pin: DIP, SMTPartPLA110CheckOrder
PLA110L40015025375051 / 0.525Device incorporates current limiting circuitry6-pin: DIP, SMTPartPLA110LCheckOrder
PLA1326060013750215 / 2256-pin: DIP, SMTPartPLA132CheckOrder
PLA14040025083750513 / 1186-pin: DIP, SMTPartPLA140CheckOrder
PLA140L400200133750515 / 365Device incorporates current limiting circuitry6-pin: DIP, SMTPartPLA140LCheckOrder
PLA143600100504000215 / 5506-pin: DIP, SMTPartPLA143CheckOrder
PLA15025025073750512.5 / 0.51106-pin: DIP, SMTPartPLA150CheckOrder
PLA160300501003750100.0250.05 / 0.0536-pin: DIP, SMTPartPLA160CheckOrder
PLA170800100503750515 / 5506-pin: DIP, SMTPartPLA170CheckOrder
PLA171800100505000215 / 5116-pin Flatpack (8-pin body)PartPLA171CheckOrder
PLA172P800100505000215 / 5106-pin Flatpack (8-pin body)PartPLA172PCheckOrder
PLA190400150225000511 / 0.5256-pin: DIP, SMTPartPLA190CheckOrder
PLA19140025085000513 / 1656-pin: DIP, SMTPartPLA191CheckOrder
PLA192600150225000515 / 5106-pin: DIP, SMTPartPLA192Order
PLA193600100505000515 / 556-pin: DIP, SMTPartPLA193CheckOrder
PLA194600130355000213 / 256-pin: DIP, SMTPartPLA194CheckOrder
XCA170350100503750515 / 5256-pin: DIP, SMTPartXCA170CheckOrder
PLA134
Obsolete: 2024 -02-21
10035033750515 / 56-pin: DIP, SMTPartPLA134
To request product environmental information, please complete the Product Environmental Information Request Form.