CPC1973Y - 1-Form-A Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Optically isolated solid state power relays (MOSFET-based). Power SIP Packages: Pin-to-pin compatibility with other solid state relays, easy upgrade path for existing designs, compatibility for new designs.Input to Output Isolation up to 4000VRMS 

For power applications requiring a non-biased heat sink with superior thermal management properties, the i4-PAC and ISOPLUS-264 power relays are an ideal solution.

For high-current applications requiring enhanced isolation, the new Power SOIC is an ideal choice.

To upgrade existing designs or to design compatible new designs, select the Power SIP, which offers pin-for-pin compatibility with many existing power relays.

Features:

  • Current Loads up to 15ARMS  @ Tc=25°C
  • Current Loads up to 32ADC @ Tc=25°C
  • Voltage ratings up to 1000V
  • Low On-resistance
  • Compact i4-PAC Package
  • Industry Standard 4-Pin SIP Package
  • Low input control current
  • Up to 5000VRMS  input-to-output isolation
  • Low thermal impedances:
    • 0.35°C/W - i4-PAC
    • 0.30°C/W - ISOPLUS-264

Applications:

  • Motor Controls
  • Robotics
  • Medical Equipment
  • Railroad/Traffic Controls
  • Consumer Appliances
  • Industrial control
  • Test and measurement equipment
To request product environmental information, please complete the Product Environmental Information Request Form.