P1701CA2 - Pxxx1Cx2L Series

Series: Pxxx1Cx2L
Obsolete: 2008 -12-31 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SIDACtor Pxxx1Cx2L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This fixed voltage, unidirectional, modified DO-214 SIDACtor thyristor series is designed to protect SLICs (Subscriber Line Interface Circuit) from damaging overvoltage transients.

These components provide single port protection implementing voltage switching characteristics for negative polarity surges and a clamping diode for positive polarity surges. All positive surges are routed through internal diodes to a ground reference.

Features:

  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within limit
  • Fails short circuit when surged in excess of ratings
  • Integrated diodes for positive voltage surges
  • Single-port protection
  • RoHS Compliant and Halogen-Free
  • Pb-free E3 means 2nd level interconnect is
  • Pb-free and the terminal finish material is tin(Sn)(IPC/JEDEC J-STD-609A.01)

Applications:

  • TIA-968-A
  • TIA-968-BITU K.20/21
  • Enhanced Level*
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building*
  • GR 1089 Intra-building
  • IEC 61000-4-5 2nd edition
  • YD/T 1082
  • YD/T 993
  • YD/T 950

* Series resistance required

Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 30
Min Capacitance Tip to Ring (pF) 15
di/dt @ 110°C (A/μs) 500
IDRM @ VDRM (μA) 5
Holding Current (mA) 120
Iscurr 800
Regulatory Requirements GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x700 75
Ipp2x10 150
Ipp5x310 75
Ipp5x320 75
Ipp8x20 150
Peak Off-State Voltage Tip to Ring (V) 160
Pins Tip to Ring 1-3
Pins Tip to Ground 1-2
Pins Ring to Ground 3-2
Switching Voltage Tip to Ring (V) 200
Forward Voltage Drop VF (V) 5
Surge Rating A
Package Modified DO-214AA

pdficon SIDACTor Protection Thyristors Fixed Voltage TwinSLIC Series Modified DO 214 Datasheet

SIDACtor Fixed Voltage TwinSLIC Series Modified DO 214

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P1701CA2RP SIDACtor® Uni 160V 50A DO214 3L RoHS No 09/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.