P3800MEL - Pxxx0ME Series

Series: Pxxx0ME
Questions? Contact Littelfuse Support
Littelfuse Sidactor PXXX0ME 5KA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These Pxxx0ME 5kA SIDACtor® Series components are designed to protect equipment located in high exposure environments from severe overvoltage transients.

Setup in a robust TO-218 package, these Pxxx0ME 5kA SIDACtor components are ideal for use in data interface and AC power line for CATV amplifiers, Telecom Base Station equipment and Cell Towers.

 

Features:

  • Low voltage overshoot
  • Low on-state voltage
  • Surge capability does not degrade after multiple surge events within its limits
  • Fails to short circuit mode when it is surged beyond its ratings
  • Rugged TO-218 package
  • 5000A 8/20 μs surge rating
  • 2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A
  • RoHS compliant, leadfree and halogen-free

Applications:

  • Data/ power interface for cable CATV amplifiers
  • Telecom Base Station equipment
  • Cell Towers
  • UPS/AC high-power distribution grid
  • Automotive battery charging systems
  • Solar system DC/AC invertors
Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 500
Min Capacitance Tip to Ring (pF) 300
di/dt @ 110°C (A/μs) 630
IDRM @ VDRM (μA) 5
Holding Current (mA) 50
Iscurr 800
Partner ECAD Models P3800MEL
Regulatory Requirements GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp8x20 5000
Peak Off-State Voltage Tip to Ring (V) 350
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 430
Surge Rating E
Package TO-218
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P3800MEL SIDACtor® Bi 350V 5000A TO218 RoHS RoHS No 06/18/2005 PbFree No 06/03/2015 CoC_RoHS9_P3800MEL REACH_SVHC Declaration (Contain)_P3800MEL Yes
06/03/2015
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.