T10B065 - T10B Series

Series: T10B
Obsolete: 2010 -12-07 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SIDACtor T10B DO_201 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

T10B Series are SIDACtor® devices designed protect
baseband equipment such as modems, line cards, CPE and
DSL from damaging overvoltage transients.
The series provides a robust and cost effective throughhole solution that enables equipment to comply with global
regulatory standards

Features and Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • High Surge Current Rating
Property (Mouseover for details) Value
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Regulatory Requirements GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x700 125
Ipp8x20 250
Peak Off-State Voltage Tip to Ring (V) 55
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 80
Surge Rating C

URicon UR_QVGQ2_E128662

pdficon SIDACTor Protection Thyristors SIDACtor T10B DO 201 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...

To request product environmental information, please complete the Product Environmental Information Request Form.