T10B Series - Protection Thyristor For Telecommunications Applications

Series: T10B
Obsolete: 2020 -04-01 Availability: Phase Out/Obsolete

Contact the factory.

SIDACtor T10B DO_201 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

T10B Series are SIDACtor® devices designed protect
baseband equipment such as modems, line cards, CPE and
DSL from damaging overvoltage transients.
The series provides a robust and cost effective throughhole solution that enables equipment to comply with global
regulatory standards

Features and Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • High Surge Current Rating

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RIscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp8x20Surge RatingCompare
T10B035
Obsolete: 2010 -12-07
32551-28005150GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250C
T10B065
Obsolete: 2010 -12-07
55801-28005150GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250C
T10B080B
Obsolete: 2021 -04-01
701251-28005120100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B080E
Obsolete: 2021 -04-01
701251-28005180100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B110B
Obsolete: 2021 -04-01
1001421-28005120100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B110E
Obsolete: 2021 -04-01
1001421-28005180100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B120
Obsolete: 2021 -04-01
1081681-28005150100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125125250B
T10B140
Obsolete: 2021 -04-01
1201781-28005150100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125125250B
T10B140B
Obsolete: 2021 -04-01
1201781-28005120100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B140E
Obsolete: 2021 -04-01
1201781-28005180100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B180B
Obsolete: 2021 -04-01
1702201-28005120100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B180E
Obsolete: 2021 -04-01
1702201-28005180100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B200
Obsolete: 2021 -04-01
1802751-28005150100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125125250B
T10B220B
Obsolete: 2021 -04-01
2002751-28005120100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B220E
Obsolete: 2021 -04-01
2002751-28005180100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B230
Obsolete: 2021 -04-01
2003001-28005150100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125125250B
T10B270
Obsolete: 2021 -04-01
2403701-28005150100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125125250B
T10B270B
Obsolete: 2021 -04-01
2403701-28005120100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
T10B270E
Obsolete: 2021 -04-01
2403701-28005180100GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
125250B
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
T10B080B SiBODTM AXIAL 100A - 80V LOW IH RoHS No 01/01/2014 PbFree No CoC_RoHS9_T10B080B No
T10B080E SiBODTM AXIAL 100A - 80V HIGH IH RoHS No 01/01/2014 PbFree No No
T10B110B SiBODTM AXIAL 100A - 110V LOW IH RoHS No 01/01/2014 PbFree No No
T10B110E SiBODTM AXIAL 100A - 110V HIGH IH RoHS No 01/01/2014 PbFree No No
T10B120 SiBODTM AXIAL 100A - 120V STD IH RoHS No 01/01/2014 PbFree No No
T10B140 SiBODTM AXIAL 100A - 140V STD IH RoHS No 01/01/2014 PbFree No No
T10B140B SiBODTM AXIAL 100A - 140V LOW IH RoHS No 01/01/2014 PbFree No No
T10B140E SiBODTM AXIAL 100A - 140V HIGH IH RoHS No 01/01/2014 PbFree No No
T10B180B SiBODTM AXIAL 100A - 180V LOW IH RoHS No 01/01/2014 PbFree No No
T10B180E SiBODTM AXIAL 100A - 180V HIGH IH RoHS No 01/01/2014 PbFree No No
T10B200 SiBODTM AXIAL 100A - 200V STD IH RoHS No 01/01/2014 PbFree No No
T10B220B SiBODTM AXIAL 100A - 220V LOW IH RoHS No 01/01/2014 PbFree No No
T10B220E SiBODTM AXIAL 100A - 220V HIGH IH RoHS No 01/01/2014 PbFree No No
T10B230 SiBODTM AXIAL 100A - 230V STD IH RoHS No 01/01/2014 PbFree No No
T10B270 SiBODTM AXIAL 100A - 270V STD IH RoHS No 01/01/2014 PbFree No No
T10B270B SiBODTM AXIAL 100A - 270V LOW IH RoHS No 01/01/2014 PbFree No No
T10B270E SiBODTM AXIAL 100A - 270V HIGH IH RoHS No 01/01/2014 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors SIDACtor T10B DO 201 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...