SGT3100SBT - SGT Series

Series: SGT
Obsolete: 2007 -12-31 Replaced By: P3100SBL Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Product is Obsolete. For new Designs use the SIDACtor PxxxxS_ Series devices. Designed to suppress lightning and other transients, Surgector suppressors are primarily intended for operation on the telephone line "tip and ring" environment in order to protect telecommunications CPE and COE products in conjunction with the Littelfuse 461 series Telecom Nano2� fuse. These devices provide secondary protection for telecommunication equipment such as telephone, MODEM, line card and other devices subject to damage from transient over voltage events. Surgectors can be an integral part of a Telephone Line Protector Unit, meeting AC Power Cross criteria when used in association with properly selected resistor/PTC/fuse combinations such as the Littelfuse 461 series fuse. Littelfuse Surface Mount Surgectors are manufactured using silicon thyristor technology, offering bi-directional voltage clamping for transients of either polarity from a single chip. The Surgector devices described in this data sheet are manufactured with the DO-214AA low profile case style and are second source equivalent parts to industry “SIDAC” types. Surface Mount Surgector Suppressors are supplied in embossed carrier tape on 330mm (13in) reels.
Property (Mouseover for details) Value
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Regulatory Requirements GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
Ipp2x10 200
Peak Off-State Voltage Tip to Ring (V) 275
Switching Voltage Tip to Ring (V) 350
Replaced By Part Number P3100SBL
Surge Rating B
To request product environmental information, please complete the Product Environmental Information Request Form.