P3100THLRP - DO-41 Series

Series: DO-41
Obsolete: 2013 -12-31 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
DO-41 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This DO-41 plastic package provides a through-hole version of the SIDACtor® devices. This axial leaded device is ideal for Customer Premises Equipment (CPE) such as telephones, answering machines, modems, and fax interfaces. The DO-41 package series can also be used for overvoltage protection for applications such as T1/E1/J1 trunk cards when the appropriate overcurrent protection is included.

Features:
  • RoHS compliant
  • Bidirectional transient voltage protection
  • Axial lead through-hole component
  • Teccor® brand SIDACtor technology
Protection Solution to Meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • TIA-968-A Type B Surges
Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 40
Min Capacitance Tip to Ring (pF) 20
Holding Current (mA) 150
Iscurr 800
Regulatory Requirements GR1089 INTRA-BUILDING(SERIES R
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x320 25
Peak Off-State Voltage Tip to Ring (V) 275
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 350
Surge Rating H

URicon UR_QVGQ2_E128662

pdficon SIDACtor Protection Thyristors DO 41 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P3100THLRP SIDACtor® Bi 275V 35A DO41 RoHS RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.