Pxxx4UCMC Series - MicroCapacitance (MC) Multiport SIDACtor® - MS-013

SIDACtor MC Multiport MS_013 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The multiport MC line protector is an integrated, multichip solution for protecting multiple twisted pair from overvoltage conditions. It is intended for applications sensitive to load values. Typically, high speed connections require lower capacitance. CO values for the MC devices are 40% lower than standard UC devices.

Based on a six-pin surface mount SOIC package, it is equivalent to four discrete DO-214AA or two TO-220 packages, which makes it ideal for densely populated, highspeed line cards that cannot afford PCB inefficiencies or the use of series power resistors. Surge current ratings up to 500A are available.

SIDACtor® devices are used to enable equipment to meet various regulatory requirements including GR 1089,ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product. Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Off-state capacitance is measured between pins 1-2 and 3-2 at 1MHz with a 2V bias and is a typical value.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0084UCMCL12503-1 6-44520800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0084UCMCLCheckOrder
P0304UCMCL50803-1 6-42510800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0304UCMCLCheckOrder
P0644UCMCL1161543-1 6-450308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0644UCMCLCheckOrder
P0724UCMCL1301763-1 6-445258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0724UCMCLCheckOrder
P0904UCMCL1501963-1 6-440258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0904UCMCLCheckOrder
P1104UCMCL1802603-1 6-440258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1104UCMCLCheckOrder
P1304UCMCL2403203-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1304UCMCLCheckOrder
P1504UCMCL2803603-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1504UCMCLCheckOrder
P1804UCMCL3404403-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1804UCMCLCheckOrder
P2304UCMCL3805203-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2304UCMCLCheckOrder
P2604UCMCL4406003-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2604UCMCLCheckOrder
P3104UCMCL5507003-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3104UCMCLCheckOrder
P3504UCMCL6008003-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3504UCMCLCheckOrder
P0084UCMC
Obsolete: 2009 -02-01
12503-1 6-44520800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0304UCMC
Obsolete: 2009 -02-01
50803-1 6-42510800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0644UCMC
Obsolete: 2009 -02-01
1161543-1 6-450308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0724UCMC
Obsolete: 2009 -02-01
1301763-1 6-445258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0904UCMC
Obsolete: 2009 -02-01
1501963-1 6-440258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1104UCMC
Obsolete: 2009 -02-01
1802603-1 6-440258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1304UCMC
Obsolete: 2009 -02-01
2403203-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1504UCMC
Obsolete: 2009 -02-01
2803603-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1804UCMC
Obsolete: 2009 -02-01
3404403-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2304UCMC
Obsolete: 2009 -02-01
3805203-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2604UCMC
Obsolete: 2009 -02-01
4406003-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3104UCMC
Obsolete: 2009 -02-01
5507003-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3504UCMC
Obsolete: 2009 -02-01
6408003-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0084UCMCRP SIDACtor® SYM 4Chp 6/12V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0084UCMCTP SIDACtor® SYM 4Chp 6/12V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0084UCMCLTP SIDACtor® SYM 4Chp 6/12V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0084UCMCLRP SIDACtor® SYM 4Chp 6/12V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0084UCMCLRP REACH_SVHC Declaration (Contain)_P0084UCMCLRP No
Contains
P0304UCMCRP SIDACtor® SYM 4Chp 25/50V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0304UCMCLRP SIDACtor® 4Chp 25/50V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0644UCMCRP SIDACtor® SYM 4Chp 58/116V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0644UCMCTP SIDACtor® SYM 4Chp 58/116V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0644UCMCLRP SIDACtor® 4Chp 58/116V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0644UCMCLTP SIDACtor® 4Chp 58/116V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0724UCMCTP SIDACtor® SYM 4Chp 65/130V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0724UCMCRP SIDACtor® SYM 4Chp 65/130V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0724UCMCLTP SIDACtor® 4Chp 65/130V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0724UCMCLRP SIDACtor® 4Chp 65/130V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0904UCMCRP SIDACtor® SYM 4Chp 75/150V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0904UCMCTP SIDACtor® SYM 4Chp 75/150V 500A MS013 RoHS No 09/01/2004 PbFree No No
P0904UCMCLRP SIDACtor® 4Chp 75/150V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P0904UCMCLTP SIDACtor® 4Chp 75/150V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1104UCMCTP SIDACtor® SYM 4Chp 90/180V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1104UCMCRP SIDACtor® SYM 4Chp 90/180V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1104UCMCLTP SIDACtor® 4Chp 90/180V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1104UCMCLRP SIDACtor® 4Chp 90/180V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1304UCMCTP SIDACtor® SYM 4Chp 120/240V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1304UCMCRP SIDACtor® SYM 4Chp 120/240V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1304UCMCLRP SIDACtor® 4Chp 120/240V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1304UCMCLTP SIDACtor® 4Chp 120/240V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1504UCMCTP SIDACtor® SYM 4Chp 140/280V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1504UCMCRP SIDACtor® SYM 4Chp 140/280V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1504UCMCLTP SIDACtor® 4Chp 140/280V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1504UCMCLRP SIDACtor® 4Chp 140/280V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1804UCMCRP SIDACtor® SYM 4Chp 170/340V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1804UCMCTP SIDACtor® SYM 4Chp 170/340V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1804UCMCLRP SIDACtor® 4Chp 170/340V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1804UCMCLRP REACH_SVHC Declaration (Contain)_P1804UCMCLRP No
Contains
P1804UCMCLTP SIDACtor® 4Chp 170/340V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2304UCMCTP SIDACtor® SYM 4Chp 190/380V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2304UCMCRP SIDACtor® SYM 4Chp 190/380V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2304UCMCLTP SIDACtor® 4Chp 190/380V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2304UCMCLRP SIDACtor® 4Chp 190/380V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2604UCMCRP SIDACtor® SYM 4Chp 220/440V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2604UCMCTP SIDACtor® SYM 4Chp 220/440V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2604UCMCLTP SIDACtor® 4Chp 220/440V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2604UCMCLRP SIDACtor® 4Chp 220/440V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3104UCMCTP SIDACtor® SYM 4Chp 275/550V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3104UCMCRP SIDACtor® SYM 4Chp 275/550V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3104UCMCLTP SIDACtor® 4Chp 275/550V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3104UCMCLRP SIDACtor® 4Chp 275/550V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3504UCMCRP SIDACtor® SYM 4Chp 320/640V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3504UCMCTP SIDACtor® SYM 4Chp 320/640V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3504UCMCLTP SIDACtor® 4Chp 320/640V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3504UCMCLRP SIDACtor® 4Chp 320/640V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse SIDACtor Pxxx4UCMC Datasheet

pdficon SIDACtor MC Multiport MS_013 Datasheet

MC Multiport Series MS-013 are low capacitance SIDACtor® devices designed to protect broadband equipment from damaging overvoltage transients...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...