background-waves

P1804UCMCL

Product Status| Activei

P1804UCMCL

SIDACtor® 4Chp 170/340V 500A MS013 RoHS | Series: Pxxx4UCMC
info
The multiport MC line protector is an integrated, multichip solution for protecting multiple twisted pair from overvoltage conditions. It is intended for applications sensitive to load values. Typically, high speed connections require lower capacitance. CO values for the MC devices are 40% lower than standard UC devices.

Based on a six-pin surface mount SOIC package, it is equivalent to four discrete DO-214AA or two TO-220 packages, which makes it ideal for densely populated, highspeed line cards that cannot afford PCB inefficiencies or the use of series power resistors. Surge current ratings up to 500A are available.

SIDACtor® devices are used to enable equipment to meet various regulatory requirements including GR 1089,ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Off-state capacitance is measured between pins 1-2 and 3-2 at 1MHz with a 2V bias and is a typical value.
  • PropertyValue
    VDRM T-R (V)
    340
    VS T-R (V)
    440
    Pins Tip to Ring
    3-1 6-4
    CO 2V T-R MAX (pF)
    30
    CO 2V T-R MIN (pF)
    15
    Iscurr
    800
    IDRM @ VDRM (µA)
    5
    IH (mA)
    150
    di/dt @ 110°C (A/µs)
    500
    Regulatory Requirements
    GR1089 INTER BUILDING
    GR1089 INTRA-BUILDING
    ITU K.20
    ITU K.20 ENHANCED
    ITU K.21 ENHANCED
    TIA-968-A
    YD/T 993-1998 WITH PRIMARY
    YD/T 993-1998 WITHOUT PRIMARY
    Ipp5x310
    200
    Ipp10x700
    200
    Ipp2x10
    500
    Ipp5x320
    200
    Ipp8x20
    400
    Pins Tip to Ground
    3-2 6-5
    Pins Ring to Ground
    1-2 4-5
    Package
    MS-013
    Circuit Diagram
    Quad Chip
    Switching Voltage Ring to Ground
    220
    Type
    Broadband Optimized SIDACtor Device
    Configuration
    Dual Port
    On-State Voltage Vt
    8
    Switching Voltage Tip to Ground
    220
    Dye Type Rating
    C
    Peak Off-State Voltage Ring to Ground
    170
    Min Capacitance Ring to Ground pF
    35
    Max Capacitance Ring to Ground
    50
    Max Capacitance Tip to Ground
    50
    ITSM 60Hz (A)
    30
    Circuit Name
    Quad Chip
    Min Capacitance Tip to Ground
    35
    Peak Off-State Voltage Tip to Ground
    170

    P1804UCMCL Resources

    Showing 1 to 2 of 2 Total Results
    Download
    |
    Share
    Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
    P1804UCMCLRPSIDACtor® 4Chp 170/340V 500A MS013 RoHSRoHS9/1/2004NoPdf IconREACH_SVHC Declaration (Contain)_P1804UCMCLRPContainsNo
    P1804UCMCLTPSIDACtor® 4Chp 170/340V 500A MS013 RoHSRoHS9/1/2004NoNo

    If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.