Pxxx3ACMC Series - Modified TO-220 Balanced Three-chip MicroCapacitance SIDACtor® Device

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The balanced three-chip TO-220 MC SIDACtor® solid state device protects telecommunication equipment in high-speed applications that are sensitive to load values and that require a lower capacitance. CO values for the MC are 40% lower than a standard AC part.

This MC SIDACtor® series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68) without the need of series resistors.

Notes:
  • All measurements are made at an ambient temperature of 25 °C. IPP applies to -40 °C through +85 °C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P1553ACMCL1301801-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1553ACMCLCheckOrder
P1803ACMCL1502101-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1803ACMCLCheckOrder
P2103ACMCL1702501-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2103ACMCLCheckOrder
P2353ACMCL2002701-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2353ACMCLCheckOrder
P2703ACMCL2303001-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2703ACMCLCheckOrder
P3203ACMCL2703501-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3203ACMCLCheckOrder
P3403ACMCL3004001-325158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3403ACMCLCheckOrder
P5103ACMCL4206001-320108005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P5103ACMCLCheckOrder
P1553ACMC
Obsolete: 2009 -09-01
1301801-335208005150500GR1089 Intra-Building
GR1089 Inter Building
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary
200200500200400
P1803ACMC
Obsolete: 2009 -09-01
1502101-335158005150500GR1089 Intra-Building
GR1089 Inter Building
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary
200200500200400
P2103ACMC
Obsolete: 2009 -09-01
1702501-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2353ACMC
Obsolete: 2009 -09-01
2002701-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2703ACMC
Obsolete: 2009 -09-01
2303001-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3203ACMC
Obsolete: 2009 -09-01
2703501-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3403ACMC
Obsolete: 2009 -09-01
3004001-325158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P5103ACMC
Obsolete: 2009 -09-01
4206001-320108005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P1553ACMCL SIDACtor® SYM 3-chips 130V 500A MC Apak RoHS No 11/01/2004 PbFree No 06/03/2015 Yes
06/03/2015
P1803ACMCLRP SIDACtor® SYM 3Chp 150V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/18/2012 Yes
07/18/2012
P1803ACMCL SIDACtor® SYM 3Chp 150V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/18/2012 Yes
07/18/2012
P2103ACMC SIDACtor® SYM 3Chp 170V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2103ACMCL SIDACtor® SYM 3Chp 170V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2353ACMC SIDACtor® SYM 3Chp 200V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2353ACMCL SIDACtor® SYM 3Chp 200V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2703ACMC SIDACtor® SYM 3Chp 230V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2703ACMCL SIDACtor® SYM 3Chp 230V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3203ACMC SIDACtor® SYM 3Chp 270V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3203ACMCL SIDACtor® SYM 3Chp 270V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3403ACMC SIDACtor® SYM 3Chp 300V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3403ACMCL SIDACtor® SYM 3Chp 300V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P5103ACMC SIDACtor® SYM 3Chp 420V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P5103ACMCLRP SIDACtor® SYM 3Chp 420V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/19/2012 Yes
07/19/2012
P5103ACMCL SIDACtor® SYM 3Chp 420V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/19/2012 Yes
07/19/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon SIDACTor Protection Thyristors Pxxx3ACMC Datasheet

Contains all series electrical specifications.