background-waves

P2703ACMC

Product Status| Obsoletei

P2703ACMC

SIDACtor® SYM 3Chp 230V 500A TO220A | Series: Pxxx3ACMC
info
The balanced three-chip TO-220 MC SIDACtor® solid state device protects telecommunication equipment in high-speed applications that are sensitive to load values and that require a lower capacitance. CO values for the MC are 40% lower than a standard AC part.

This MC SIDACtor® series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68) without the need of series resistors.

Notes:
  • All measurements are made at an ambient temperature of 25 °C. IPP applies to -40 °C through +85 °C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.
PropertyValue
VDRM T-R (V)
230
VS T-R (V)
300
Pins Tip to Ring
1-3
CO 2V T-R MAX (pF)
30
CO 2V T-R MIN (pF)
15
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Pins Tip to Ground
1-2
Pins Ring to Ground
3-2
Package
Modified TO-220
Circuit Diagram
Balanced-Y
Switching Voltage Ring to Ground
300
Type
Broadband Optimized SIDACtor Device
Configuration
Single Port
On-State Voltage Vt
8
Switching Voltage Tip to Ground
300
Dye Type Rating
C
Peak Off-State Voltage Ring to Ground
230
Min Capacitance Ring to Ground pF
25
Max Capacitance Ring to Ground
40
Max Capacitance Tip to Ground
40
ITSM 60Hz (A)
50
Circuit Name
Balanced-Y
Min Capacitance Tip to Ground
25
Peak Off-State Voltage Tip to Ground
230

P2703ACMC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P2703ACMCSIDACtor® SYM 3Chp 230V 500A TO220ARoHS11/1/2004NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.