Pxxx6U Series - Asymmetrical Multiport Balanced SIDACtor® - MS-013

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This multiport balanced protector is a surface mount alternative to the modified TO-220 package. It is based on a six-pin surface mount SOIC package and uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC" capacitance is approximately 10 pF higher.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P1556UAL1301803-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1556UALCheckOrder
P1556UBL1301803-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1556UBLCheck
P1556UCL1301803-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1556UCLCheckOrder
P1806UAL1502103-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1806UALCheckOrder
P1806UBL1502103-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1806UBLCheck
P1806UCL1502103-1 6-435158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1806UCLCheckOrder
P2106UAL1702503-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2106UALCheckOrder
P2106UBL1702503-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2106UBLCheckOrder
P2106UCL1702503-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2106UCLCheckOrder
P2356UAL2002703-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2356UALCheckOrder
P2356UBL2002703-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2356UBLCheckOrder
P2356UCL2002703-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2356UCLCheckOrder
P2706UAL2303003-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2706UALCheckOrder
P2706UBL2303003-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2706UBLCheckOrder
P2706UCL2303003-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2706UCLCheckOrder
P3206UAL2703503-1 6-420108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P3206UALCheckOrder
P3206UBL2703503-1 6-420108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P3206UBLCheckOrder
P3206UCL2703503-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3206UCLCheckOrder
P3406UAL3004003-1 6-420108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P3406UALCheckOrder
P3406UBL3004003-1 6-420108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P3406UBLCheckOrder
P3406UCL3004003-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3406UCLCheckOrder
P5106UAL4206003-1 6-41558005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P5106UALCheck
P5106UBL4206003-1 6-41558005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P5106UBLCheck
P5106UCL4206003-1 6-420108005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P5106UCLCheckOrder
P1556UA
Obsolete: 2009 -02-01
1301803-1 6-435158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1556UB
Obsolete: 2009 -02-01
1301803-1 6-435158005150500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary (Series Resistance Needed)
200200500200400
P1556UC
Obsolete: 2009 -02-01
1301803-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1806UA
Obsolete: 2009 -02-01
1502103-1 6-435158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1806UB
Obsolete: 2009 -02-01
1502103-1 6-435158005150500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary (Series Resistance Needed)
200200500200400
P1806UC
Obsolete: 2009 -02-01
1502103-1 6-435158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2106UA
Obsolete: 2009 -02-01
1702503-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2106UB
Obsolete: 2009 -02-01
1702503-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2106UC
Obsolete: 2009 -02-01
1702503-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2356UA
Obsolete: 2009 -02-01
2002703-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2356UB
Obsolete: 2009 -02-01
2002703-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2356UC
Obsolete: 2009 -02-01
2002703-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2706UA
Obsolete: 2009 -02-01
2303003-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2706UB
Obsolete: 2009 -02-01
2303003-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2706UC
Obsolete: 2009 -02-01
2303003-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3206UA
Obsolete: 2009 -02-01
2703503-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3206UB
Obsolete: 2009 -02-01
2703503-1 6-430108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3206UC
Obsolete: 2009 -02-01
2703503-1 6-430158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3406UA
Obsolete: 2009 -02-01
3004003-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3406UB
Obsolete: 2009 -02-01
3004003-1 6-425108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3406UC
Obsolete: 2009 -02-01
3004003-1 6-425158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P5106UA
Obsolete: 2009 -02-01
4206003-1 6-42058005150500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20 (Series Resistance Needed)
ITU K.20 Enhanced (Series Resistance Needed)
ITU K.21 Enhanced (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
YD/T 993-1998 Without Primary (Series Resistance Needed)
200200500200400
P5106UB
Obsolete: 2009 -02-01
4206003-1 6-42058005150500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary (Series Resistance Needed)
200200500200400
P5106UC
Obsolete: 2009 -02-01
4206003-1 6-420108005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P1556UARP SIDACtor® SYM 6Chp 130V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1556UATP SIDACtor® SYM 6Chp 130V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1556UALTP SIDACtor® SYM 6Chp 130V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1556UALTP REACH_SVHC Declaration (Contain)_P1556UALTP No
Contains
P1556UALRP SIDACtor® SYM 6Chp 130V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1556UBLRP SIDACtor® SYM 130V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1556UBLTP SIDACtor® SYM 130V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1556UCTP SIDACtor® SYM 6Chp 130V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1556UCRP SIDACtor® SYM 6Chp 130V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1556UCLTP SIDACtor® SYM 6Chp 130V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1556UCLRP SIDACtor® SYM 6Chp 130V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1806UATP SIDACtor® SYM 6Chp 150V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1806UARP SIDACtor® SYM 6Chp 150V 50A MS013 RoHS No 09/01/2004 PbFree No No
P1806UALRP SIDACtor® SYM 6Chp 150V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1806UALTP SIDACtor® SYM 6Chp 150V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1806UBLTP SIDACtor® SYM 150V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1806UBLRP SIDACtor® SYM 150V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1806UCTP SIDACtor® SYM 6Chp 150V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1806UCRP SIDACtor® SYM 6Chp 150V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1806UCLRP SIDACtor® SYM 6Chp 150V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P1806UCLTP SIDACtor® SYM 6Chp 150V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2106UATP SIDACtor® SYM 6Chp 170V 50A MS013 RoHS No 09/01/2004 PbFree No No
P2106UARP SIDACtor® SYM 6Chp 170V 50A MS013 RoHS No 09/01/2004 PbFree No No
P2106UALRP SIDACtor® SYM 6Chp 170V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2106UALTP SIDACtor® SYM 6Chp 170V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2106UBRP SIDACtor® SYM 6Chp 170V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2106UBTP SIDACtor® SYM 6Chp 170V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2106UBLTP SIDACtor® SYM 6Chp 170V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2106UBLRP SIDACtor® SYM 6Chp 170V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2106UCTP SIDACtor® SYM 6Chp 170V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2106UCRP SIDACtor® SYM 6Chp 170V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2106UCLRP SIDACtor® SYM 6Chp 170V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2106UCLRP REACH_SVHC Declaration (Contain)_P2106UCLRP No
Contains
P2106UCLTP SIDACtor® SYM 6Chp 170V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2356UATP SIDACtor® SYM 6Chp 200V 50A MS013 RoHS No 09/01/2004 PbFree No No
P2356UARP SIDACtor® SYM 6Chp 200V 50A MS013 RoHS No 09/01/2004 PbFree No No
P2356UALRP SIDACtor® SYM 6Chp 200V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2356UALTP SIDACtor® SYM 6Chp 200V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2356UBRP SIDACtor® SYM 6Chp 200V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2356UBTP SIDACtor® SYM 6Chp 200V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2356UBLRP SIDACtor® SYM 6Chp 200V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2356UBLTP SIDACtor® SYM 6Chp 200V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2356UCRP SIDACtor® SYM 6Chp 200V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2356UCTP SIDACtor® SYM 6Chp 200V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2356UCLTP SIDACtor® SYM 6Chp 200V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2356UCLRP SIDACtor® SYM 6Chp 200V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2706UARP SIDACtor® SYM 6Chp 230V 50A MS013 RoHS No 09/01/2004 PbFree No No
P2706UATP SIDACtor® SYM 6Chp 230V 50A MS013 RoHS No 09/01/2004 PbFree No No
P2706UALRP SIDACtor® SYM 6Chp 230V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2706UALTP SIDACtor® SYM 6Chp 230V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2706UBTP SIDACtor® SYM 6Chp 230V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2706UBRP SIDACtor® SYM 6Chp 230V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2706UBLTP SIDACtor® SYM 6Chp 230V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2706UBLRP SIDACtor® SYM 6Chp 230V 100A MS013 RoHS No 09/01/2004 PbFree No No
P2706UCRP SIDACtor® SYM 6Chp 230V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2706UCTP SIDACtor® SYM 6Chp 230V 500A MS013 RoHS No 09/01/2004 PbFree No No
P2706UCLTP SIDACtor® SYM 6Chp 230V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P2706UCLRP SIDACtor® SYM 6Chp 230V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2706UCLRP REACH_SVHC Declaration (Contain)_P2706UCLRP No
Contains
P3206UATP SIDACtor® SYM 6Chp 270V 50A MS013 RoHS No 09/01/2004 PbFree No No
P3206UARP SIDACtor® SYM 6Chp 270V 50A MS013 RoHS No 09/01/2004 PbFree No No
P3206UALTP SIDACtor® SYM 6Chp 270V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3206UALRP SIDACtor® SYM 6Chp 270V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3206UBRP SIDACtor® SYM 6Chp 270V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3206UBTP SIDACtor® SYM 6Chp 270V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3206UBLRP SIDACtor® SYM 6Chp 270V 100A MS013 RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3206UBLRP REACH_SVHC Declaration (Contain)_P3206UBLRP No
Contains
P3206UBLTP SIDACtor® SYM 6Chp 270V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3206UCRP SIDACtor® SYM 6Chp 270V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3206UCTP SIDACtor® SYM 6Chp 270V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3206UCLRP SIDACtor® SYM 6Chp 270V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3206UCLRP REACH_SVHC Declaration (Contain)_P3206UCLRP No
Contains
P3206UCLTP SIDACtor® SYM 6Chp 270V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3406UATP SIDACtor® SYM 6Chp 300V 50A MS013 RoHS No 09/01/2004 PbFree No No
P3406UARP SIDACtor® SYM 6Chp 300V 50A MS013 RoHS No 09/01/2004 PbFree No No
P3406UALRP SIDACtor® SYM 6Chp 300V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3406UALTP SIDACtor® SYM 6Chp 300V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3406UBRP SIDACtor® SYM 6Chp 300V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3406UBTP SIDACtor® SYM 6Chp 300V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3406UBLRP SIDACtor® SYM 6Chp 300V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3406UBLTP SIDACtor® SYM 6Chp 300V 100A MS013 RoHS No 09/01/2004 PbFree No No
P3406UCTP SIDACtor® SYM 6Chp 300V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3406UCRP SIDACtor® SYM 6Chp 300V 500A MS013 RoHS No 09/01/2004 PbFree No No
P3406UCLRP SIDACtor® SYM 6Chp 300V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P3406UCLTP SIDACtor® SYM 6Chp 300V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P5106UALTP SIDACtor® SYM 420V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P5106UALRP SIDACtor® SYM 420V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P5106UBLRP SIDACtor® SYM 420V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P5106UBLTP SIDACtor® SYM 420V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P5106UCTP SIDACtor® SYM 6Chp 420V 500A MS013 RoHS No 09/01/2004 PbFree No No
P5106UCRP SIDACtor® SYM 6Chp 420V 500A MS013 RoHS No 09/01/2004 PbFree No No
P5106UCLRP SIDACtor® SYM 6Chp 420V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
P5106UCLTP SIDACtor® SYM 6Chp 420V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse SIDACtor Pxxx6U Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide