P1806UC - Pxxx6U Series

Series: Pxxx6U
Obsolete: 2009 -02-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This multiport balanced protector is a surface mount alternative to the modified TO-220 package. It is based on a six-pin surface mount SOIC package and uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC" capacitance is approximately 10 pF higher.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.
Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 35
Min Capacitance Tip to Ring (pF) 15
di/dt @ 110°C (A/μs) 500
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Regulatory Requirements GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x700 200
Ipp2x10 500
Ipp5x310 200
Ipp5x320 200
Ipp8x20 400
Peak Off-State Voltage Tip to Ring (V) 150
Pins Tip to Ring 3-1 6-4
Pins Tip to Ground 3-2 6-5
Pins Ring to Ground 1-2 4-5
Switching Voltage Tip to Ring (V) 210
Surge Rating C
Package MS-013

URicon QVGQ2_E133083

pdficon Littelfuse SIDACtor Pxxx6U Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P1806UCTP SIDACtor® SYM 6Chp 150V 500A MS013 RoHS No 09/01/2004 PbFree No No
P1806UCRP SIDACtor® SYM 6Chp 150V 500A MS013 RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.