Pxxx2AxL Series - Two-Chip SIDACtor® - Modified TO-220

Series: Pxxx2AxL
SIDACtor Modified TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The two-chip modified TO-220 SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/μs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2V bias and is a typical value for "AA" product. "AB" and "AC" capacitance is approximately 2x the listed value.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0602AAL50801-39010800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P0602AALCheckOrder
P0602ABL50801-314510800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
200200250200250P0602ABLCheckOrder
P1402AAL1161541-335208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1402AALCheckOrder
P1402ABL1161541-390208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1402ABLCheckOrder
P1602AAL1301901-335208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1602AALCheckOrder
P1602ABL1301901-385208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1602ABLCheckOrder
P2202AAL1802601-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2202AALCheckOrder
P2202ABL1802601-365158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2202ABLCheckOrder
P2702AAL2403201-325158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2702AALCheckOrder
P2702ABL2403201-360158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2702ABLCheckOrder
P3002AAL2803601-325158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P3002AALCheckOrder
P3002ABL2803601-355158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P3002ABLCheckOrder
P3602AAL3404401-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P3602AALCheckOrder
P3602ABL3404401-350108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P3602ABLCheckOrder
P4202AAL3805001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P4202AALCheckOrder
P4202ABL3805001-350108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P4202ABLCheckOrder
P4802AAL4406001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P4802AALCheckOrder
P4802ABL4406001-350108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P4802ABLCheckOrder
P6002AAL5507001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P6002AALCheckOrder
P6002ABL5507001-345108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P6002ABLCheckOrder
P0602AA
Obsolete: 2009 -09-01
50801-39010800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0602AB
Obsolete: 2009 -09-01
50801-314510800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
200200250200250
P1402AA
Obsolete: 2009 -09-01
1161541-335208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1402AB
Obsolete: 2009 -09-01
1161541-390208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1602AA
Obsolete: 2009 -09-01
1301901-335208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1602AB
Obsolete: 2009 -09-01
1301901-385208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2202AA
Obsolete: 2009 -09-01
1802601-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2202AB
Obsolete: 2009 -09-01
1802601-365158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2702AA
Obsolete: 2009 -09-01
2403201-325158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2702AB
Obsolete: 2009 -09-01
2403201-360158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3002AA
Obsolete: 2009 -09-01
2803601-325158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3002AB
Obsolete: 2009 -09-01
2803601-355158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3602AA
Obsolete: 2009 -09-01
3404401-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3602AB
Obsolete: 2009 -09-01
3404401-350108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P4202AA
Obsolete: 2009 -09-01
3805001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P4202AB
Obsolete: 2009 -09-01
3805001-350108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P4802AA
Obsolete: 2009 -09-01
4406001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P4802AB
Obsolete: 2009 -09-01
4406001-350108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P6002AA
Obsolete: 2009 -09-01
5507001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P6002AB
Obsolete: 2009 -09-01
5507001-345108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0602AA SIDACtor® SYM 2Chp 25/50V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P0602AAL SIDACtor® SYM 2Chp 25/50V 50A TO220A RoH RoHS No 11/01/2004 PbFree No CoC_RoHS9_P0602AAL REACH205_Declaration_Contain-_P0602AAL Yes
Contains
P0602AB SIDACtor® SYM 2Chp 25/50V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P0602ABL SIDACtor® SYM 2Chp 25/50V 100A TO220A Ro RoHS No 11/01/2004 PbFree No Yes
P1402AA SIDACtor® SYM 2Chp 58/116V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P1402AAL SIDACtor® SYM 2Chp 58/116V 50A TO220A Ro RoHS No 11/01/2004 PbFree No CoC_RoHS9_P1402AAL Yes
P1402AALRP SIDACtor® 2Chp 58/116V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1402AB SIDACtor® SYM 2Chp 58/116V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P1402ABLRP SIDACtor® 2Chp 58/116V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1402ABL SIDACtor® 2Chp 58/116V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1602AA SIDACtor® SYM 2Chp 65/130V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P1602AALRP SIDACtor® 2Chp 65/130V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P1602AAL SIDACtor® SYM 2Chp 65/130V 50A TO220A Ro RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P1602AB SIDACtor® SYM 2Chp 65/130V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P1602ABLRP SIDACtor® 2Chp 65/130V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P1602ABL SIDACtor® 2Chp 65/130V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2202AA SIDACtor® SYM 2Chp 90/180V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P2202AAL SIDACtor® SYM 2Chp 90/180V 50A TO220A Ro RoHS No 11/01/2004 PbFree No Yes
P2202AALRP SIDACtor® 2Chp 90/180V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2202AB SIDACtor® SYM 2Chp 90/180V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P2202ABL SIDACtor® 2Chp 90/180V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2202ABLRP SIDACtor® 2Chp 90/180V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2702AA SIDACtor® SYM 2Chp 120/240V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P2702AALRP SIDACtor® 2Chp 120/240V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2702AAL SIDACtor® SYM 2Chp 120/240V 50A TO220A R RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2702AB SIDACtor® SYM 2Chp 120/240V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P2702ABLRP SIDACtor® 2Chp 120/240V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2702ABL SIDACtor® 2Chp 120/240V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3002AA SIDACtor® SYM 2Chp 140/280V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P3002AALRP SIDACtor® 2Chp 140/280V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3002AAL SIDACtor® SYM 2Chp 140/280V 50A TO220A R RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3002AB SIDACtor® SYM 2Chp 140/280V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P3002ABLRP SIDACtor® 2Chp 140/280V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3002ABL SIDACtor® 2Chp 140/280V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P3602AA SIDACtor® SYM 2Chp 170/340V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P3602AAL SIDACtor® SYM 2Chp 170/340V 50A TO220A R RoHS No 11/01/2004 PbFree No Yes
P3602AALRP SIDACtor® 2Chp 170/340V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3602AB SIDACtor® SYM 2Chp 170/340V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P3602ABL SIDACtor® 2Chp 170/340V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3602ABLRP SIDACtor® 2Chp 170/340V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4202AA SIDACtor® SYM 2Chp 190/380V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P4202AALRP SIDACtor® 2Chp 190/380V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P4202AAL SIDACtor® SYM 2Chp 190/380V 50A TO220A R RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P4202AB SIDACtor® SYM 2Chp 190/380V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P4202ABL SIDACtor® 2Chp 190/380V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4202ABLRP SIDACtor® 2Chp 190/380V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4802AA SIDACtor® SYM 2Chp 220/440V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P4802AALRP SIDACtor® 2Chp 220/440V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P4802AAL SIDACtor® SYM 2Chp 220/440V 50A TO220A R RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P4802AB SIDACtor® SYM 2Chp 220/440V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P4802ABLRP SIDACtor® 2Chp 220/440V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P4802ABL SIDACtor® 2Chp 220/440V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P6002AA SIDACtor® ASYM 2Chp 275/550V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P6002AAL SIDACtor® ASYM 2Chp 275/550V 50A TO220A RoHS No 11/01/2004 PbFree No Yes
P6002AALRP SIDACtor® 2Chp 275/550V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P6002AB SIDACtor® SYM 2Chp 275/550V 100A TO220A RoHS No 11/01/2004 PbFree No Yes
P6002ABLRP SIDACtor® 2Chp 275/550V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P6002ABL SIDACtor® 2Chp 275/550V 100A TO220A RoHS RoHS No 11/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse SIDACtor Pxxx2AxL Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide