background-waves

P1602ABL

Product Status| Activei

P1602ABL

SIDACtor® 2Chp 65/130V 100A TO220A RoHS | Series: Pxxx2AxL
info

The two-chip modified TO-220 SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/μs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2V bias and is a typical value for "AA" product. "AB" and "AC" capacitance is approximately 2x the listed value.
PropertyValue
VDRM T-R (V)
130
VS T-R (V)
190
Pins Tip to Ring
1-3
CO 2V T-R MAX (pF)
85
CO 2V T-R MIN (pF)
20
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
100
Ipp10x700
100
Ipp2x10
250
Ipp5x320
100
Ipp8x20
250
Pins Tip to Ground
1-2
Pins Ring to Ground
3-2
Package
Modified TO-220
Circuit Diagram
Dual Chip
Switching Voltage Ring to Ground
95
Type
SIDACTOR DEVICE
Configuration
Single Port
On-State Voltage Vt
4
Switching Voltage Tip to Ground
95
Dye Type Rating
B
Peak Off-State Voltage Ring to Ground
65
Min Capacitance Ring to Ground pF
35
Max Capacitance Ring to Ground
145
Max Capacitance Tip to Ground
145
ITSM 60Hz (A)
25
Circuit Name
Dual Chip
Min Capacitance Tip to Ground
35
Peak Off-State Voltage Tip to Ground
65

P1602ABL Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P1602ABLSIDACtor® 2Chp 65/130V 100A TO220A RoHSRoHS11/1/2004NoPdf IconCoC_RoHS9_P1602ABLPdf IconREACH_SVHC Declaration (Contain)_P1602ABLContainsYes1/1/1901
P1602ABLRPSIDACtor® 2Chp 65/130V 100A TO220A RoHSRoHS11/1/2004NoYes7/9/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.