P3100EAL - pxxx0e_ Series

Series: pxxx0e_
Questions? Contact Littelfuse Support
SIDACtor TO_92 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TO-92 SIDACtor® solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68)
Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value for "EA" and "EB" product. "EC" capacitance is approximately 2x the listed value. The off-state capacitance of the P0080EB is equal to the "EC" device.
Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 35
Min Capacitance Tip to Ring (pF) 20
di/dt @ 110°C (A/μs) 500
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Partner ECAD Models P3100EAL
Regulatory Requirements GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x700 75
Ipp2x10 150
Ipp5x310 75
Ipp5x320 75
Ipp8x20 150
Peak Off-State Voltage Tip to Ring (V) 275
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 350
Surge Rating A
Package TO-92

pdficon SIDACTor Protection Thyristors TO 92 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P3100EALRP2 SIDACtor® Bi 275V 50A TO92 RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P3100EALRP2 REACH_SVHC Declaration (Contain)_P3100EALRP2 Yes
07/12/2012
Contains
P3100EALRP1 SIDACtor® Bi 275V 50A TO92 RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P3100EALRP1 REACH_SVHC Declaration (Contain)_P3100EALRP1 Yes
07/12/2012
Contains
P3100EAL SIDACtor® Bi 275V 50A TO92 RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P3100EAL REACH_SVHC Declaration (Contain)_P3100EAL Yes
07/12/2012
Contains
P3100EALAP SIDACtor® Bi 275V 50A TO92 RoHS RoHS No 11/01/2004 PbFree No Yes
07/12/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.