T10200 - T 10 Series

Series: T 10
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The T-10-(xxx) on-delay timer is a solid-state electronic device that provides accurate and reliable timing for control circuits up to 460VAC. The T-10 features a user-selectable time delay from 6 seconds to 10 minutes (0.5 to 12 seconds on the T10S-400 model) and SPDT output contacts. When power is applied to the T-10, it immediately begins its timing cycle. During this time, the indicator LED alternates between red and green and the output contacts remain inactive. When the timing cycle is complete, the indicator LED turns solid green and the output contacts are activated. The output contacts will remain activated until power is removed from the T-10.
The SPDT contact ratings are 480V @ 240VAC on the 115V and 230V models and 470VA @ 600VAC on the 460V model.
Property (Mouseover for details) Value
Input Voltage (V) 115 V ac
Input AC Line Frequency (Hz) 50/60 Hz (50 Hz will increase all delay timers by 20%)
Maximum Input Power 5
Output Form SPDT
Output Load Rating (VA) Pilot Duty: 480 VA @ 240 V ac
Time Delay Range 6 s to 10 m
Repeat Accuracy (%) ±1%
Termination Type 7 in.-lbs. – 12-18AWG
Mounting Method #8 screws
Dimensions 2.93 H x 5.27 W in. (74.4 x 133.9 mm)
Weight (lbs/g) 0 Kg
Dimensions 2.93 H x 5.27 W in. (74.4 x 133.9 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.