Link has been copied to clipboard
Delay-on-Make
Littelfuse delivers vital products to address customer needs for protecting and safely controlling electrical power. Our single-function & control relays product portfolio includes 19 series of delay-on-make time-delay relays that start delay cycles when input voltages are applied. Each version boasts excellent repeat accuracy. Available features include microcontroller-based circuitry, solid-state components, encapsulation, and LED indicators.
- Ac input voltages from 24 V ac to 240 V ac
- Dc input voltages from 12 V dc to 240 V dc
- Fixed or selectable time delays from 100 ms to 1200 s
- Repeat accuracy of ±0.5 % or 20 ms, whichever is greater
- Operate at temperatures ranging from –40 °C to +85 °C
- Reset times ≤ 150 ms
- Initiate times ≤ 20 ms
- Time delays vs. temp. & voltage ≤ ±10 %
- Ac line frequency/Dc ripple of 50/60 Hz with accuracy within 10 %
- UL Listed or UL Recognized
- Connect easily in series with contactors, relays, valves, and solenoids
- Available with DPDT output circuitry, SPDT output circuitry, normally open (Form A) contacts, or normally closed (Form B) contacts
- Available with digital or microcontroller-based circuitry
- Available with customized delays
- Compact designs and low weight
Delay-on-Make Parts
Link has been copied to clipboard
Filters
Delay-on-Make Applications
- Compressors
- Heaters
- Lighting
- Pumps