KRPS DOM Timers Series - Delay On Make Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measures only 2 inches square. The KRPS offers a wide range of fixed, onboard, or externally adjustable time delays. The output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPS Series is a cost effective approach for OEM applications that require small size, isolation, accuracy, and long life. Special time ranges and functions are available.


Operation (Delay on Make)
Upon application of the input voltage, the dime delay begins. The output relay is de-energized before and during the time delay. At the end of the time delay, the put energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
KRPSD21M12 or 48 V dcSPDT-40° to 80°C (-40° to 176°F)0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRPSA24M24 or 240 V ac/dcSPDT-40° to 85°C (-40° to 185°F)0.1 - 10 m onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRPSD22M12 or 48 V dcSPDT-40° to 80°C (-40° to 176°F)1 - 100 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRPS4160MM120 V acSPDT-40° to 85°C (-40° to 185°F)60 m fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
KRPSD21M PROGRAMMABLE TIMER RoHS No 06/04/2021 PbFree No 06/04/2021 CoC_RoHS9_KRPSD21M REACH211_Declaration_(Contain)_KRPSD21M Yes
06/04/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.