HRV Series - Vending Coin Counter Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HRV combines the accuracy of microcontroller based circuitry with an electromechanical relay output. The HRV’s switching capacity allows direct control of loads like compressors, pumps, motors, heaters, and lighting. The HRV “S” version provides a vend time after the selected number of initiate switch closures to start is reached. The HRV “A” version includes all of the “S” features and allows the total vend time to be extended for each additional initiate switch closure. The HRV is ideal for cost sensitive single coin or token vending machines. The electronic circuitry is encapsulated to protect against humidity and vibration.


Operation
Coin Totalizer & Vending Timer (“S” Version):
Input voltage must be applied prior to & during operation. When the total number of S1 initiate switch closures equals the number to start set on the lower 3 DIP switches, the load energizes and the vending time set on the upper 7 DIP switches begins. At the end of the vending time, the load de-energizes and the vending time is reset. Closing the initiate switch during vend timing will have no affect on vend time delay.
Accumulating Vending Timer (“A” Version):
Input voltage must be applied prior to & during operation. When the total number of S1 initiate switch closures equals the number to start set on the lower 3 DIP switches, the load energizes and the vending time starts. For every initiate switch closure, the HRV unit adds one time per coin period, as set on the upper 7 DIP switches, to the total vending time.
Operation Note: If S1 is closed when input voltage is applied, the output remains de-energized and the S1 counter remains at zero closures. At least one “vend time” and one “closures to start” DIP switch must be in the “ON” position for proper operation.
Reset: Removing input voltage resets the vend time delay, the S1 closure counter, and de-energizes the output relay.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Count RangeStorage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
HRV11SC12 V dcIsolated SPDT - NO1 - 7 counts to start-40° to 85°C (-40° to 185°F)Adjustable 1 - 127 s3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV24AC24 V acIsolated SPDT - NO1 - 7 counts to start; maximum: 250-40° to 85°C (-40° to 185°F)Adjustable 0.25 - 31.75 m3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV41AE120 V acIsolated SPDT - NO1 - 7 counts to start; maximum: 250-40° to 85°C (-40° to 185°F)Adjustable 1 - 127 s3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV41SE120 V acIsolated SPDT - NO1 - 7 counts to start-40° to 85°C (-40° to 185°F)Adjustable 1 - 127 s3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV42SE120 V acIsolated SPDT - NO1 - 7 counts to start-40° to 85°C (-40° to 185°F)Adjustable 5 - 635 s3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV43AE120 V acIsolated SPDT - NO1 - 7 counts to start; maximum: 250-40° to 85°C (-40° to 185°F)Adjustable 0.1 - 12.7 m3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV43AN120 V acNon-isolated SPDT - NO1 - 7 counts to start; maximum: 250-40° to 85°C (-40° to 185°F)Adjustable 0.1 - 12.7 m3 H x 2 W in. (76.7 x 51.3 mm)CheckOrder
HRV43SE120VACIsolated SPDT NO1-7 counts to start-40° to 85°C (-40°F to 185°F)Adjustable 0.1 - 12.7m3.00 x 2.00 x 1.50 in. (76.7 x 51.3 x 38.1mm)
To request product environmental information, please complete the Product Environmental Information Request Form.