HRV43SE - HRV Series

Series: HRV
Questions? Contact Littelfuse Support
Littelfuse Counters
Roll Over to Zoom
The HRV combines the accuracy of microcontroller based circuitry with an electromechanical relay output. The HRV’s switching capacity allows direct control of loads like compressors, pumps, motors, heaters, and lighting. The HRV “S” version provides a vend time after the selected number of initiate switch closures to start is reached. The HRV “A” version includes all of the “S” features and allows the total vend time to be extended for each additional initiate switch closure. The HRV is ideal for cost sensitive single coin or token vending machines. The electronic circuitry is encapsulated to protect against humidity and vibration.


Operation
Coin Totalizer & Vending Timer (“S” Version):
Input voltage must be applied prior to & during operation. When the total number of S1 initiate switch closures equals the number to start set on the lower 3 DIP switches, the load energizes and the vending time set on the upper 7 DIP switches begins. At the end of the vending time, the load de-energizes and the vending time is reset. Closing the initiate switch during vend timing will have no affect on vend time delay.
Accumulating Vending Timer (“A” Version):
Input voltage must be applied prior to & during operation. When the total number of S1 initiate switch closures equals the number to start set on the lower 3 DIP switches, the load energizes and the vending time starts. For every initiate switch closure, the HRV unit adds one time per coin period, as set on the upper 7 DIP switches, to the total vending time.
Operation Note: If S1 is closed when input voltage is applied, the output remains de-energized and the S1 counter remains at zero closures. At least one “vend time” and one “closures to start” DIP switch must be in the “ON” position for proper operation.
Reset: Removing input voltage resets the vend time delay, the S1 closure counter, and de-energizes the output relay.

Property (Mouseover for details) Value
Input Voltage (V) 120VAC
Input Tolerance (%) -20% - 10%
Output Type Electromechanical relay
Output Form Isolated SPDT NO
Output Load Rating (VA) General Purpose: SPDT-NO: 125/240VAC ≅ 30A; SPDT-NC≅15A; Resistive: SPDT-NO≅30A for 125/240VAC 20A for 28VDC; SPDT-NC≅15A for 125/240VAC 10A for 28VDC; Motor Load: SPDT-NO≅1 hp for 125VAC 2hp for 240VAC; SPDT-NC≅1/4hp for 125VAC 1hp for 240VAC
Time Delay Range Adjustable 0.1 - 12.7m
Reset Time (ms) ≤150ms
Count Range 1-7 counts to start
Adjustment Type 7 of a 10 position DIP switch
Repeat Accuracy (%) ±0.1% or 20ms whichever is greater
Setting Accuracy 0% to 2% or 50ms whichever is greater
Setpoint vs Ambient Temperature and Operating Voltage (%) ≤ ±2%
Switch Open Time Minimum (ms) ≥20ms
Switch Closure Time Minimum (ms) ≥20ms
Surge Protection IEEE C62.41-1991 Level A
Insulation Resistance ≥100 MΩ
Circuitry Encapsulated
Life Mechanical - 1 x 106; Electrical - 1 x 105 3 x 104 for 1hp 6 000 for 1/4hp 1hp and 2hp
Power Consumption ≤4VA
Termination Type 0.25 in. (6.35mm) male quick connect terminals
Mounting Method Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature -40° to 70°C (-40°F to 158°F)
Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
Humidity 95% relative non-condensing
Dimensions 3.00 x 2.00 x 1.50 in. (76.7 x 51.3 x 38.1mm)
Weight (lbs/g) ≅3.9oz (111g)
Dimensions 3.00 x 2.00 x 1.50 in. (76.7 x 51.3 x 38.1mm)
To request product environmental information, please complete the Product Environmental Information Request Form.