PC Series – Liquid Level Control Relay Series - Littelfuse PC Liquid Level Control Relays Provide Superior Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PC series (PC-xxx-LLC-CZ and PC-xxx-LLC-GM) is a liquid level control relay used to control conductive liquid pumping operations in a pump-up or pump-down application. These relays come in two different voltage ranges and have an adjustable sensitivity knob (4.7–100 kΩ) that is set according to the resistance level at which you want the probes (sold separately) to sense the conductive liquid. They have a built-in debounce time delay that prevents the relay from energizing if the probe resistance momentarily goes above or below the sensitivity setpoint (due to liquid splashing in the tank). These units operate their internal relay based on inputs from a high and low probe and a common reference (when a conductive tank is used) or common probe (when a non-conductive tank is used).

Note:
•PC-xxx-LLC-CZ is compatible with Crouzet’s PNR & PNRU series liquid level control
•PC-xxx-LLC-GM is compatible with Gems’ series 16M general purpose control
•Must use model OT08PC or P1011-6 for UL rating. Manufacturer’s recommended screw terminal torque for the OT series octal sockets is 12 in-lbs.

Features

  • Debounce time delay (2 s)
  • Adjustable sensitivity (4.7–100 kΩ)
  • Dual-probe design (plus a common)

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Termination TypeMounting MethodDimensionsWeight (lbs/g)Debounce Time Delay (s)HumidityInput AC Line Frequency (Hz)Maximum Input PowerOutput Load Rating (VA)Sense VoltageSensitivity (Ohms)StockSamplesCompare
PC-100-LLC-CZ95 - 120 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
PC-100-LLC-GM95 - 120 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
PC-200-LLC-CZ190 - 240 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
PC-200-LLC-GM190 - 240 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.