background-waves

PC-200-LLC-CZ

Product Status| Activei

PC-200-LLC-CZ

2 INPUT LIQ LVL CONTROL-CZ/ | Series: PC
info

PC-200-LLC-CZ is a liquid level control relay with an input voltage ac of 190–240 and an adjustable probe sensitivity from 4.7–100 kΩ.

PropertyValue
Input Voltage (V)
190 - 240 Vac
Termination Type
Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
Dimensions
1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
Weight (kg)
0 Kg (kilogram)
Debounce Time Delay (s)
2
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Maximum Input Power (W)
5
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
Sense Voltage
5 Vdc pulsed (probe)
Sensitivity (Ω)
4.7 - 100 adjustable
Mounting Method
DIN rail or surface mount (plug into OT08-PC socket)
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40

PC-200-LLC-CZ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PC-200-LLC-CZ2 INPUT LIQ LVL CONTROL-CZ/

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.