FPU-32 Series - Feeder Protection Unit

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FPU-32 Feeder Protection Unit provides integrated protection, metering, and data-logging functions. It is an excellent choice for retrofitting and upgrading older relays because of its compact size and ability to use existing CTs. The FPU-32 is used to protect distribution feeders in processing, manufacturing, petroleum, chemical, and wastewater treatment facilities.

Access specifications, certifications, check availability and order parts below

Catalog #Supply
Voltage
VAC
Supply
Voltage
VDC
Relay Contacts ConfigAnalog Output Current mACommunicationsIEEE Device NumbersRelay
Contact
Operating
Weight (lbs/g)Conformally coatedDigital InputsFrequencyGF Trip Level Range pctGF Trip Time sHarmonic FilteringReset TypeCompare
FPU-32-00-0065 - 26580 - 2753 Form C (N.O./N.C.)4 - 20RS/TIA-23226 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86Fail-safe / Non Fail-safe0 KgStandard150; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)Front-panel switch/Remote N.O. Contact
FPU-32-01-0065 - 26580 - 2753 Form C (N.O./N.C.)4 - 20RS/TIA-232 - RS/TIA-48526 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86Fail-safe / Non Fail-safe0 KgStandard150; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)Front-panel switch/Remote N.O. Contact
FPU-32-02-0065 - 26580 - 2753 Form C (N.O./N.C.)4 - 20RS/TIA-232 - DeviceNet26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86Fail-safe / Non Fail-safe0 KgStandard150; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)Front-panel switch/Remote N.O. Contact
FPU-32-04-0065 - 26580 - 2753 Form C (N.O./N.C.)4 - 20RS/TIA-232 - Ethernet26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86Fail-safe / Non Fail-safe0 KgStandard150; 60; ASD5 - 100% of CT-Primary Rating0.0 - 100.0Standard (DFT)Front-panel switch/Remote N.O. Contact

  • Showing 10 items
To request product environmental information, please complete the Product Environmental Information Request Form.