TCSA5 - TCSA Series

Series: TCSA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TCSA Series is a loop-powered, linear output current transducer that provides an output that is directly proportional to the RMS AC current passing through the onboard toroid. The TCSA provides a 4 - 20mA output over a power supply range of 10 - 30VDC. Each unit is factory calibrated for monitoring in one of four ranges; 0-5, 0-10, 0-20, or 0-50A. The 0 - 5A range allows the use of external current transformers so loads up to 1200AC amps can be monitored.


See datasheet for operation details.

Property (Mouseover for details) Value
Output Voltage 10 - 30 Vdc
Output Range 4 - 20 mA
Momentary Output Voltage (V) 40 for 1 m
Output Type Series connection current directly proportional to monitored current
Response Time (ms) ≅300 ms
Repeat Accuracy (%) ≤≤0.25% of full scale under fixed conditions
Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
Current Sensor Range 0 - 5 A; ≅±2% full scale; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
Sensor Frequency (Hz) 30 - 100
Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
Polarity Units are reverse polarity protected
Insulation Resistance ≥100
Dielectric Breakdown ≥2000 terminals to mounting surface
Burden (VA) ≤0.5
Zero Adjust (mA) ≅3.75 - 4.25 mA
Temperature Coefficient (% / C) ±0.05%
Termination Type 0.25 in. (6.3 mm) male quick connect terminals
Mounting Method Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature -30° to 60°C (-22° to 140°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Humidity 95% non-condensing
Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.