background-waves

Series: TCSA

Current Transducers
Product Status| Activei
info
The TCSA Series is a loop-powered, linear output current transducer that provides an output that is directly proportional to the RMS AC current passing through the onboard toroid. The TCSA provides a 4 - 20mA output over a power supply range of 10 - 30VDC. Each unit is factory calibrated for monitoring in one of four ranges; 0-5, 0-10, 0-20, or 0-50A. The 0 - 5A range allows the use of external current transformers so loads up to 1200AC amps can be monitored.


See datasheet for operation details.

  • Monitors 0 - 50A in 4 ranges
  • Loop powered from 10 to 30VDC
  • Linear output from 4 - 20mA
  • Zero & span adjustments
  • Complete isolation between sensed current & control circuit

TCSA Parts

FiltersFilters

Series: TCSA Resources