LPMG12 - LCS Series

Series: LCS
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LCS10T12 connected to the LPM12 or LPMG12 indicator is a low cost, easy to use, go/no-go indication system for the remote monitoring of current flow. The LCS10T12 is installed on an adequately insulated wire of the monitored load. Its 12in. (30.4cm) leads are connected to the LPM12 or LPMG12 panel mount indicator directly or via customer supplied wires up to 500 feet (152.4m) long.


See datasheet to operation details.

Property (Mouseover for details) Value
Input AC Line Frequency (Hz) 50 / 60
Nominal Output Current Full Range (mA) 0 - 50
Current Sensor Range 2 - 50 A ac; Maximum: 50 A turns continuous; Inrush 300 A turns for 10 s
Sensor Frequency (Hz) 0 - 20 A: 20 - 100; 21-50A: 30-100
Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
DC Resistance (Ohms) 65 Ω DC resistance of current limiter
Termination Type 12 in. (30.4 cm) wire leads
Operating Temperature -40° to 60°C (-40° to 140°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.