The LCS10T12 connected to the LPM12 or LPMG12 indicator is a low cost, easy to use, go/no-go indication system for the remote monitoring of current flow. The LCS10T12 is installed on an adequately insulated wire of the monitored load. Its 12in. (30.4cm) leads are connected to the LPM12 or LPMG12 panel mount indicator directly or via customer supplied wires up to 500 feet (152.4m) long.
See datasheet to operation details.
Low cost go/no go indication
May be connected to wires up to 500 feet (152.4 m) long
Remote monitoring of currents up to 50A
Green or red LED indicator available
Low cost go/no go indication
May be connected to wires up to 500 feet (152.4 m) long