FB230A - FB120A / FB230A Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FB120A and FB230A are used to monitor the operation of one two-lamp incandescent beacon and one beacon flasher (or auxiliary module). The flasher and lamps are monitored by sensing the flow of current in the circuit. If the lamp(s) or the flasher fail to operate properly, a solid-state output and an isolated SPDT relay energize. When connected to a site monitoring system, this unit provides the remote beacon monitoring protection required by the FAA/FCC. On a multiple beacon structure, one unit is required for each two-lamp incandescent beacon (one unit per beacon for LED beacons).


Operation
If one lamp in an incandescent beacon fails, the relay and solidstate lamp failure outputs energize after 10s. If the flasher fails in the ON or OFF condition, the relay and the solid-state flasher failure output energizes after 6s. If both failures occur, all three outputs energize after their trip delays.
Note: If both incandescent lamps fail, all three outputs will energize. The relay and solid-state flasher failure output energizes after 6s, and the solid-state lamp failure output energizes after 10s.

Property (Mouseover for details) Value
Input Voltage (V) 230 V ac
Input Tolerance (%) ±15%
Input AC Line Frequency (Hz) 50/60
Output Form 3 total: 1 relay and 2 solid state
Output Load Rating (VA) One isolated SPDT relay rated 5 A resistive; Two solid-state line voltage outputs rated 0.5 A steady and 5 A inrush
Trip Delay Range Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
Lamp Socket Voltage (%) ±10%; 50/60 Hz
Lamp Failure Detection For two 500 W or 700 W lamps
Indication Lamp failure (Red): LED glows when one or both lamps fail; Flasher failure (Red): LED glows when the flasher fails
Circuitry Encapsulated
Operating Temperature -55° to 65°C (-67° to 149°F)
Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
Termination Type 7 position barrier block for 20 AWG (0.5 mm²) to 14 AWG (2.5 mm²) wire
Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
Weight (lbs/g) 0 Kg
To request product environmental information, please complete the Product Environmental Information Request Form.