background-waves

Tower & Obstruction Lighting Controls

Tower and obstruction lighting control relays made by Littelfuse remotely monitor the operation of one or more beacons. When relays detect drops in current that indicate a lamp has malfunctioned, they light LED indicators to show operators that maintenance is required. A time delay minimizes nuisance alarms. We offer relays for use with steady-burning or flashing beacons.
  • Ac input voltages of 120 V ac or 230 V ac
  • Output load ratings up to 5 kW at 230 V ac
  • Fixed trip delays up to 10 s
  • Operate at temperatures up to +65 °C
  • FAA- and FCC-compliant versions available
  • Available with encapsulated circuitry
  • Available with SPDT output circuitry or normally open (Form A) contacts

Tower & Obstruction Lighting Controls Parts

FiltersFilters

Tower & Obstruction Lighting Controls Applications

Highlights Section

  • Bridges
  • Communication towers
  • Cooling towers
  • Smokestacks
  • Tall buildings
  • Utility towers