FA165 - FA Series

Series: FA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FA and FS Series Flashers have proven their reliability through years of use on communication towers, smoke stacks, cooling towers, tall buildings, bridges and utility towers. The highest quality components are encapsulated in a rugged plastic housing with a molded-in heat transfer plate. The flash rate, ratio, and failsafe design meet FAA regulations. Zero voltage switching can increase lamp life up to ten times. The FS155-30RF & FS165-30RF include superior RF filtering circuitry for use in high RF installations, including AM hot towers.


Operation
FS Series - Flasher (OFF First)
FA Series - Flashers & Aux. Modules
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2.

Property (Mouseover for details) Value
Input Voltage (V) 230 V ac
Input Tolerance (%) ±20%
Input AC Line Frequency (Hz) 50/60
Humidity 95% relative non-condensing
Output Load Rating (VA) 5000 W @ 230 Vac
Flash Rate (fpm) 30 ±10
On/Off Ratio (%) 50-67% ON time; 33-50% OFF time
Circuitry Encapsulated
Inush 200 A peak for 1 cycle of AC line
Operating Temperature -55° to 65°C (-67° to 149°F)
Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
Mounting Method Surface mount with one #10 (M5 x 0.8) screw
Termination Type 0.25 in. (6.35 mm) male quick connect terminals
Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
Weight (lbs/g) 0 Kg
To request product environmental information, please complete the Product Environmental Information Request Form.